SLASEJ4C April 2017 – February 2023 PGA460
PRODUCTION DATA
For this design example, use the parameters listed in #GUID-CD2D5E0A-8B28-4130-8159-7F3A26C40EDB/T4490914-38 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 6 to 18 V |
Input voltage recommended | 7.4 V |
Transformer turns ratio | (1-2) : (2-3) : (4-6) = 1:1:8.42 |
Transformer driving current rating | 500 mA |
Transformer main voltage (4-6) rating | 200 VAC |
Transducer driving voltage | 120 VPP |
Transducer frequency | 58.5 kHz |
Transducer pulse count | 20 |