Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
PGA855 Low-Noise, Wide-Bandwidth, Fully Differential
Output Programmable-Gain Instrumentation Amplifier
1 Features
- Eight pin-programmable binary gains
- G (V/V) = ⅛, ¼, ½, 1, 2,
4, 8, and 16
- Low gain error drift: 1 ppm/°C
(max) at G = 1 V/V
- Fully differential outputs
- Independent output
power-supply pins to allow for ADC input overdrive protection
- Output common-mode
control
- Faster signal processing:
- Wide bandwidth: 10 MHz at
all gains
- High slew rate: 35 V/µs
- Settling time:
500 ns to 0.01%, 950 ns to 0.0015%
- Input stage noise: 7.8
nV/√Hz at G = 16 V/V
- Filter option to achieve better SNR
- Input overvoltage protection to
±40 V beyond supplies
- Input-stage supply range:
- Single supply: 8 V to 36
V
- Dual supply: ±4 V to ±18
V
- Output-stage supply range:
- Single supply: 4.5 V to
36 V
- Dual supply: ±2.25 V to
±18 V
- Specified temperature range:
–40°C to +125°C
- Small package: 3-mm × 3-mm
VQFN