SBOSAE0B April 2023 – September 2023 PGA855
PRODUCTION DATA
The design requirements for the application driving the ADS127Lx1 ADC are listed in the following table.
PARAMETER | VALUE |
---|---|
Differential-to-differential conversion | VINDIFF to VOUTDIFF |
Supply voltages | VS± = ±15 V, VLVDD = 5 V, VLVSS = GND, VREF = 4.096 V |
Full-scale range of ADC | FSR = ± 4.096 V |
Data rate of ADC | fDATA = 187.5 kSPS |
ADC filter configuration | (1) High-speed mode, Sinc4 filter, OSR = 64 |
(2) High-speed mode, Wideband filter, OSR = 64 | |
PGA gain | See Table 9-2 and Table 9-3 |
Signal frequency | Tested at fIN = 1 kHz |
RC kickback filter(1) | RFIL = 47.4 Ω, CDIFF = 560 pF, CCM = 51 pF |