SBOSAE0B April 2023 – September 2023 PGA855
PRODUCTION DATA
DEVICE | DESCRIPTION | GAIN EQUATION | RG PINS AT PIN |
---|---|---|---|
INA849 | Ultra-low-noise (1-nV/√Hz), high-bandwidth instrumentation amplifier | G = 1 + 6 kΩ / RG | 2, 3 |
INA851 | Low-noise (3.2 nV/√Hz), high-speed (22 MHz), fully-differential instrumentation amp with overvoltage protection (±40 V) | G = 1 + 6 kΩ / RG | 2, 3 |
PGA280 | 20-mV to ±10-V programmable gain instrumentation amplifier with 3-V or 5-V differential output; analog supply up to ±18 V | Digitally programmable with SPI | N/A |
PGA281 | Zero-drift, high-voltage programmable gain amplifier | Digitally pin-programmable | N/A |