SLTS278J November   2010  – March 2020 PTH08T250W

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
    1. Table 1. Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Electrical Characteristics
    3. 7.3 Typical Characteristics (VI = 12 V)
    4. 7.4 Typical Characteristics (VI = 5 V)
  8. Detailed Description
    1. 8.1 Overview: TurboTrans™ Technology
    2. 8.2 Feature Description
      1. 8.2.1 Soft-Start Power-Up
      2. 8.2.2 Differential Output Voltage Remote Sense
      3. 8.2.3 Overcurrent Protection
      4. 8.2.4 Overtemperature Protection (OTP)
  9. Application and Implementation
    1. 9.1 Typical Application
      1. 9.1.1 Detailed Design Procedure
        1. 9.1.1.1  Adjusting the Output Voltage
        2. 9.1.1.2  Capacitor Recommendations for the PTH08T250W Power Module
          1. 9.1.1.2.1 Capacitor Technologies
          2. 9.1.1.2.2 Input Capacitor (Required)
          3. 9.1.1.2.3 Input Capacitor Information
          4. 9.1.1.2.4 Output Capacitor (Required)
          5. 9.1.1.2.5 Output Capacitor Information
          6. 9.1.1.2.6 TurboTrans Output Capacitance
          7. 9.1.1.2.7 Non-TurboTrans Output Capacitance
          8. 9.1.1.2.8 Designing for Fast Load Transients
          9. 9.1.1.2.9 Capacitor Table
        3. 9.1.1.3  TurboTrans™ Technology
        4. 9.1.1.4  TurboTrans™ Selection
          1. 9.1.1.4.1 PTH08T250W Type B Capacitors
            1. 9.1.1.4.1.1 RTT Resistor Selection
          2. 9.1.1.4.2 PTH08T250W Type C Capacitors
            1. 9.1.1.4.2.1 RTT Resistor Selection
        5. 9.1.1.5  Undervoltage Lockout (UVLO)
          1. 9.1.1.5.1 UVLO Adjustment
        6. 9.1.1.6  On/Off Inhibit
        7. 9.1.1.7  Current Sharing
          1. 9.1.1.7.1 Current Sharing and TurboTrans
            1. 9.1.1.7.1.1 Current Sharing Thermal Derating Curves
            2. 9.1.1.7.1.2 Current Sharing Layout
        8. 9.1.1.8  Prebias Startup Capability
        9. 9.1.1.9  SmartSync Technology
        10. 9.1.1.10 Auto-Track™ Function
          1. 9.1.1.10.1 How Auto-Track™ Works
          2. 9.1.1.10.2 Typical Auto-Track Application
          3. 9.1.1.10.3 Notes on Use of Auto-Track™
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape, Reel, and Tray Drawings

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • BCU|22
  • ECT|22
  • ECU|22
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Capacitor Technologies

Electrolytic Capacitors

When using electrolytic capacitors, high quality, computer-grade electrolytic capacitors are recommended. Aluminum electrolytic capacitors provide adequate decoupling over the frequency range, 2 kHz to 150 kHz, and are suitable when ambient temperatures are above -20°C. For operation below -20°C, tantalum, ceramic, or OS-CON type capacitors are required.

Ceramic Capacitors

Above 150 kHz the performance of aluminum electrolytic capacitors is less effective. Multilayer ceramic capacitors have very low ESR and a resonant frequency higher than the bandwidth of the regulator. They can be used to reduce the reflected ripple current at the input as well as improve the transient response of the output.

Tantalum, Polymer-Tantalum Capacitors

Tantalum type capacitors may only be used on the output bus, and are recommended for applications where the ambient operating temperature is less than 0°C. The AVX TPS series and Kemet capacitor series are suggested over many other tantalum types due to their lower ESR, higher rated surge, power dissipation, and ripple current capability. Tantalum capacitors that have no stated ESR or surge current rating are not recommended for power applications.