SLTS278J November   2010  – March 2020 PTH08T250W

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
    1. Table 1. Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Electrical Characteristics
    3. 7.3 Typical Characteristics (VI = 12 V)
    4. 7.4 Typical Characteristics (VI = 5 V)
  8. Detailed Description
    1. 8.1 Overview: TurboTrans™ Technology
    2. 8.2 Feature Description
      1. 8.2.1 Soft-Start Power-Up
      2. 8.2.2 Differential Output Voltage Remote Sense
      3. 8.2.3 Overcurrent Protection
      4. 8.2.4 Overtemperature Protection (OTP)
  9. Application and Implementation
    1. 9.1 Typical Application
      1. 9.1.1 Detailed Design Procedure
        1. 9.1.1.1  Adjusting the Output Voltage
        2. 9.1.1.2  Capacitor Recommendations for the PTH08T250W Power Module
          1. 9.1.1.2.1 Capacitor Technologies
          2. 9.1.1.2.2 Input Capacitor (Required)
          3. 9.1.1.2.3 Input Capacitor Information
          4. 9.1.1.2.4 Output Capacitor (Required)
          5. 9.1.1.2.5 Output Capacitor Information
          6. 9.1.1.2.6 TurboTrans Output Capacitance
          7. 9.1.1.2.7 Non-TurboTrans Output Capacitance
          8. 9.1.1.2.8 Designing for Fast Load Transients
          9. 9.1.1.2.9 Capacitor Table
        3. 9.1.1.3  TurboTrans™ Technology
        4. 9.1.1.4  TurboTrans™ Selection
          1. 9.1.1.4.1 PTH08T250W Type B Capacitors
            1. 9.1.1.4.1.1 RTT Resistor Selection
          2. 9.1.1.4.2 PTH08T250W Type C Capacitors
            1. 9.1.1.4.2.1 RTT Resistor Selection
        5. 9.1.1.5  Undervoltage Lockout (UVLO)
          1. 9.1.1.5.1 UVLO Adjustment
        6. 9.1.1.6  On/Off Inhibit
        7. 9.1.1.7  Current Sharing
          1. 9.1.1.7.1 Current Sharing and TurboTrans
            1. 9.1.1.7.1.1 Current Sharing Thermal Derating Curves
            2. 9.1.1.7.1.2 Current Sharing Layout
        8. 9.1.1.8  Prebias Startup Capability
        9. 9.1.1.9  SmartSync Technology
        10. 9.1.1.10 Auto-Track™ Function
          1. 9.1.1.10.1 How Auto-Track™ Works
          2. 9.1.1.10.2 Typical Auto-Track Application
          3. 9.1.1.10.3 Notes on Use of Auto-Track™
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape, Reel, and Tray Drawings

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • BCU|22
  • ECT|22
  • ECU|22
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Notes on Use of Auto-Track™

  1. The Track pin voltage must be allowed to rise above the module set-point voltage before the module regulates at its adjusted set-point voltage.
  2. The Auto-Track function tracks almost any voltage ramp during power up, and is compatible with ramp speeds of up to 1 V/ms.
  3. The absolute maximum voltage that may be applied to the Track pin is the input voltage VI.
  4. The module cannot follow a voltage at its track control input until it has completed its soft-start initialization. This takes about 20 ms from the time that a valid voltage has been applied to its input. During this period, it is recommended that the Track pin be held at ground potential.
  5. The Auto-Track function is disabled by connecting the Track pin to the input voltage (VI). When Auto-Track is disabled, the output voltage rises according to its softstart rate after input power has been applied.
  6. The Auto-Track pin should never be used to regulate the module's output voltage for long-term, steady-state operation.
PTH08T250W v07106_lts278.gifFigure 33. Sequenced Power Up and Power Down Using Auto-Track
PTH08T250W trk_pwrup_lts252.gifFigure 34. Simultaneous Power Up
With Auto-Track Control
PTH08T250W trk_pdwn_lts252.gifFigure 35. Simultaneous Power Down
With Auto-Track Control