SLTS278J November 2010 – March 2020 PTH08T250W
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Transient Voltage Deviation (mV) | 12 Volt Input | 5 Volt Input | ||||
---|---|---|---|---|---|---|
25% load step
(12.5 A) |
50% load step
(25 A) |
75% load step
(37.5 A) |
CO
Minimum Required Output Capacitance (μF) |
RTT
Required TurboTrans Resistor (kΩ) |
CO
Minimum Required Output Capacitance (μF) |
RTT
Required TurboTrans Resistor (kΩ) |
100 | 200 | 300 | 660 | open | 660 | open |
85 | 170 | 255 | 660 | open | 750 | 226 |
75 | 150 | 225 | 800 | 143 | 870 | 93.1 |
60 | 120 | 180 | 1050 | 46.4 | 1150 | 34.8 |
50 | 100 | 150 | 1300 | 24.9 | 1450 | 18.7 |
40 | 70 | 105 | 1750 | 11.3 | 1950 | 8.45 |
30 | 60 | 90 | 2500 | 3.48 | 2800 | 1.87 |
25 | 50 | 75 | 3100 | 0.649 | 4000 | short |