SLOS073H March 1976 – October 2024 RC4558
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The transfer function of VOUT– is
heavily reliant on resistors (R1, R2, R3, and
R4), therefore TI recommends to use resistors with low tolerances to
maximize performance and minimize error. This design uses resistors with resistance
values of
36kΩ with tolerances measured to be within
2% of these resistor values. If the noise of the system is a key parameter, the user
can select smaller resistance values (6kΩ or lower) to keep the overall system noise
low and the noise from the resistors lower than the amplifier noise.