SLOS073H March 1976 – October 2024 RC4558
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
at TA ≅ 25°C, VCC = 30V (±15V), VCM = VCC / 2, RL = 2kΩ connected to VCC / 2 (unless otherwise noted)
CL= 22pF |
RL = 2 kΩ |
RL = 2 kΩ |
CL = 100pF, G = 1V/V |
G = 1V/V |
18 units measured |
RL = 10 kΩ |
RL = 10 kΩ |
CL = 100pF, G = 1V/V |