9 Revision History
Changes from Revision G (November 2014) to Revision H (October 2024)
- Updated Features, Applications, Description, Detailed Description, Feature Description, Detailed Design Procedure, and Layout Guidelines sections to reflect the changes listed in the Specifications sectionGo
- Changed Device Information table to Package Information
Go
- Removed Duration of output short circuit to ground specification and added maximum output current of ±125mA in Absolute Maximum Ratings tableGo
- Updated Handling Ratings table to ESD Ratings tableGo
- Updated Thermal Information tableGo
- Changed the typical input offset voltage value from: 0.5mV to 0.3mV in the Electrical Characteristics tableGo
- Changed the typical Input bias current value from: 150nA to 80nA in the Electrical Characteristics tableGo
- Changed the typical maximum output voltage swing value at RL = 10kΩ from ±14V to ±14.1V in the Electrical Characteristics tableGo
- Changed the typical maximum output voltage swing value at RL = 2kΩ from: ±13V to ±13.8V in the Electrical Characteristics tableGo
- Changed the typical large-signal differential voltage amplification value from: 300V/mV to 830V/mV in the Electrical Characteristics tableGo
- Added line items for the large-signal voltage amplification parameter to show values in dB units in the Electrical Characteristics tableGo
- Changed unity gain-bandwidth parameter to gain-bandwidth product and changed the typical value from: 3MHz to 4MHz in the Electrical Characteristics tableGo
- Added the small-signal bandwidth parameter in the Electrical Characteristics tableGo
- Added test condition to the common-mode rejection ratio parameter in the Electrical Characteristics tableGo
- Changed the typical common-mode rejection ratio value from: 90dB to 94dB in the Electrical Characteristics tableGo
- Removed the minimum limit for the input resistance parameter in the Electrical Characteristics tableGo
- Updated the input resistance parameter to input impedance to better reflect device characteristics in the Electrical Characteristics tableGo
- Changed the test condition of the supply-voltage sensitivity parameter from: VCC = ±15V to ±9V to VCC = ±5V to ±15V in the Electrical Characteristics tableGo
- Updated the typical supply-voltage sensitivity value from: 30µV/V to 25µV/V in the Electrical Characteristics tableGo
- Added line items for supply-voltage sensitivity parameter to show
values in dB units in the Electrical Characteristics tableGo
- Added input voltage noise parameter to the Electrical Characteristics tableGo
- Changed test conditions of equivalent input noise voltage (closed loop) parameter to f = 1 kHz in the Electrical Characteristics tableGo
- Changed typical equivalent input noise voltage (closed loop) at f = 1 kHz from 8 nV/√Hz to 7 nV/√Hz in the Electrical Characteristics tableGo
- Changed equivalent input noise voltage (closed loop) specification to input voltage noise density in the Electrical Characteristics tableGo
- Added f = 10 kHz test condition to equivalent input noise voltage (closed loop) specification in the Electrical Characteristics tableGo
- Added the input current noise density parameter to the Electrical Characteristics tableGo
- Removed the total power dissipation parameter in the Electrical Characteristics tableGo
- Changed TA min and TA max conditions for supply current to one full range temperature condition in the Electrical Characteristics tableGo
- Changed the typical supply current (both amplifiers) value at full temperature range from: 3 mA to 2.65 mA in the Electrical Characteristics tableGo
- Changed the test condition for the crosstalk attenuation parameter from Open loop & AVD = 100 V/V to AVD = 1V/V in the Electrical Characteristics tableGo
- Changed the typical crosstalk attenuation value from: 105dB to 120 dB in the Electrical Characteristics tableGo
- Changed the rise time typical value from: 0.13 ns to 67 ns in the Electrical Characteristics tableGo
- Changed the overshoot typical value from: 5% to 16.8% in the Electrical Characteristics tableGo
- Changed the slew rate typical value from: 1.7V/µs to 2.2V/µs in the Electrical Characteristics tableGo
- Changed and added graphs to the Typical Characteristics sectionGo
Changes from Revision F (September 2010) to Revision G (November 2014)
- Added Applications, Device Information table, Handling Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section.Go
- Removed Ordering Information table.Go