Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
RC4559 Dual High-Performance Operational Amplifier
1 Features
- Matched gain and offset between amplifiers
- Unity-gain bandwidth: 3MHz typical
- Slew rate: 1.5V/µs typical
- Low equivalent input noise voltage 2μV/Hz maximum
(20Hz to 20kHz)
- No frequency compensation required
- No latch up
- Wide common-mode voltage range
- Low power consumption