9 Revision History
Changes from Revision D (November 2014) to Revision E (November 2024)
- Updated the numbering format for
tables, figures, and cross-references throughout
the documentGo
- Added the P (PDIP, 8), DGK (VSSOP, 8), and DDF (SOT-23, 8) packages
to the data sheetGo
- Changed the slew rate value listed in the Slew Rate section
from: 5V/ms to: 5V/µs to match the slew rate values listed in the
Features section and Electrical Characteristics
tableGo
- Deleted references to the Circuit Board Layout Techniques application noteGo
Changes from Revision C (March 2004) to Revision D (November 2014)
- Added Applications, Device Information table, Pin Functions table, Handling Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section.Go
- Removed Ordering Information table.Go
- Changed TA = 25°C to TA = –40°C to 125°C in condition statement for Electrical Characteristics table and Operational Characteristics table.Go