over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
Reverse breakdown current | | 10 | mA |
Forward current | | 10 | mA |
Operating temperature | –55 | 125 | °C |
Junction temperature | | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings can cause
permanent damage to the device. These are stress ratings only, which do not
imply functional operation of the device at these or any other conditions beyond
those indicated under Recommended Operating Conditions. Exposure to
absolute-maximum-rated conditions for extended periods can affect device
reliability.