SBOSA80 December 2021 REF20-Q1
PRODUCTION DATA
Thermal hysteresis is measured with the REF20xx-Q1 soldered to a PCB, similar to a real-world application. Thermal hysteresis for the device is defined as the change in output voltage after operating the device at 25°C, cycling the device through the specified temperature range, and returning to 25°C. Hysteresis can be expressed by Equation 1:
where
Typical thermal hysteresis distribution is as shown in Figure 8-5 and Figure 8-6.