SBOSA80 December 2021 REF20-Q1
PRODUCTION DATA
At TA = 25°C, IL = 0 mA, VIN = 5 V power supply, CL = 0 µF, and 2.5 V output, unless otherwise noted.
Refer to the Section 8.1 section for more information. |
VREF output |
VREF output | IL = 20 mA |
VREF output | IL = –20 mA |
VREF output |
CL = 0 µF |
CL = 1 µF |
CL = 1 µF | IL = ±1-mA step |
CL = 1 µF | IL = ±20-mA step |
CL = 10 µF |
VBIAS output |
VREF output |
–40°C ≤ TA ≤ 125°C | ||
–40°C ≤ TA ≤ 125°C |
–40°C ≤ TA ≤ 125°C |
Refer to the Section 8.1 section for more information. |
VBIAS output |
VBIAS output | IL = 20 mA |
VBIAS output | IL = –20 mA |
VBIAS output |
CL = 10 µF |
CL = 10 µF |
CL = 10 µF | IL = ±1-mA step |
CL = 10 µF | IL = ±20-mA step |
CL = 1 µF |
VREF output |
VBIAS output |