SBOS600E July 2018 – February 2022 REF2025 , REF2030 , REF2033 , REF2041
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
ACCURACY AND DRIFT | ||||||||
Output voltage accuracy | –0.05% | 0.05% | ||||||
Output voltage temperature coefficient(1) | –40°C ≤ TA ≤ 125°C | ±3 | ±8 | ppm/°C | ||||
VREF and VBIAS tracking over temperature(2) | –40°C ≤ TA ≤ 85°C | ±1.5 | ±6 | ppm/°C | ||||
–40°C ≤ TA ≤ 125°C | ±2 | ±7 | ||||||
LINE AND LOAD REGULATION | ||||||||
ΔVO(ΔVI) | Line regulation | VREF + 0.02 V ≤ VIN ≤ 5.5 V | 3 | 35 | ppm/V | |||
ΔVO(ΔIL) | Load regulation | Sourcing | 0 mA ≤ IL ≤ 20 mA , VREF + 0.6 V ≤ VIN ≤ 5.5 V | 8 | 20 | ppm/mA | ||
Sinking | 0 mA ≤ IL ≤ –20 mA, VREF + 0.02 V ≤ VIN ≤ 5.5 V | 8 | 20 | |||||
POWER SUPPLY | ||||||||
ICC | Supply current | Active mode | 360 | 430 | µA | |||
–40°C ≤ TA ≤ 125°C | 460 | |||||||
Shutdown mode | 3.3 | 5 | ||||||
–40°C ≤ TA ≤ 125°C | 9 | |||||||
Enable voltage | Device in shutdown mode (EN = 0) | 0 | 0.7 | V | ||||
Device in active mode (EN = 1) | VIN – 0.7 | VIN | ||||||
Dropout voltage | 10 | 20 | mV | |||||
IL = 20 mA | 600 | |||||||
ISC | Short-circuit current | 50 | mA | |||||
ton | Turn-on time | 0.1% settling, CL = 1 µF | 500 | µs | ||||
NOISE | ||||||||
Low-frequency noise(3) | 0.1 Hz ≤ f ≤ 10 Hz | 12 | ppmPP | |||||
Output voltage noise density | f = 100 Hz | 0.25 | ppm/√ Hz | |||||
CAPACITIVE LOAD | ||||||||
Stable output capacitor range | 0 | 10 | µF | |||||
HYSTERESIS AND LONG TERM STABILITY | ||||||||
Long-term stability4 | 0 to 1000 hours | 25 | ppm | |||||
Output voltage hysteresis5 | 25°C, –40°C, 125°C, 25°C | Cycle 1 | 60 | ppm | ||||
Cycle 2 | 35 |