Refer to the PDF data sheet for device specific package drawings
The REF29xx is a precision, low-power, low-voltage dropout voltage reference family available in a tiny 3‑pin SOT-23 package.
The small size and low power consumption (50 µA maximum) of the REF29xx make it ideal for portable and battery-powered applications. The REF29xx does not require a load capacitor, but it is stable with any capacitive load.
Unloaded, the REF29xx can be operated with supplies within 1 mV of output voltage. All models are specified for the wide temperature range, –40°C to 125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
REF29xx | SOT-23 (3) | 2.92 mm × 1.30 mm |
Changes from B Revision (February 2008) to C Revision
PRODUCT | VOLTAGE (V) |
---|---|
REF2912 | 1.25 |
REF2920 | 2.048 |
REF2925 | 2.5 |
REF2930 | 3 |
REF2933 | 3.3 |
REF2940 | 4.096 |