SBVS032I March 2002 – July 2022
PRODUCTION DATA
The REF30xx generates noise less than 50 μVPP between frequencies of 0.1 Hz to 10 Hz, and can be seen in Figure 7-20 The noise voltage of the REF30xx increases with output voltage and operating temperature. Additional filtering may be used to improve output noise levels; however, ensure the output impedance does not degrade AC performance.