SBVS032I March 2002 – July 2022 REF3012 , REF3020 , REF3025 , REF3030 , REF3033 , REF3040
PRODUCTION DATA
at TA = 25°C, VIN = 5 V, and REF3025 used for typical characteristics (unless otherwise noted)
0°C to 70°C |
ILOAD = 25 mA |
CL = 0, 3-V startup | ||
CL = 0 | ||
CL = 1 μF | ||
–40°C to +125°C |
No Load |
CL = 0, 5-V startup | ||
CL = 0 | ||
CL = 1 μF | ||