The REF33xx is a low-power, precision, low-dropout voltage reference family available in tiny SC70-3 and SOT-23-3 packages, and in a 1.5-mm × 1.5-mm UQFN-8 package. Small size and low power consumption (5-μA max) make the REF33xx ideal for a wide variety of portable and battery-powered applications.
The REF33xx can be operated at a supply voltage 180 mV above the specified output voltage under normal load conditions, with the exception of the REF3312, which has a minimum supply voltage of 1.7 V. All models are specified for the wide temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
REF33xx | SOT-23 (3) | 2.92 mm × 1.30 mm |
SC70 (3) | 2.00 mm × 1.25 mm | |
UQFN (8) | 1.50 mm × 1.50 mm |
Changes from G Revision (December 2016) to H Revision
Changes from G Revision (December 2016) to H Revision
Changes from F Revision (November 2016) to G Revision
Changes from E Revision (October 2014) to F Revision
Changes from D Revision (June 2014) to E Revision
Changes from C Revision (March 2014) to D Revision
Changes from B Revision (February 2014) to C Revision
Changes from A Revision (September 2007) to B Revision
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | DBZ, DCK | RSE | |
GND | 3 | 4 | Ground |
IN | 1 | 5 | Input supply voltage |
NC | — | 1, 2, 3, 6, 7 | Not connected |
OUT | 2 | 8 | Output voltage |