SBOS392H August 2007 – August 2019 REF3312 , REF3318 , REF3320 , REF3325 , REF3330 , REF3333
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
REF3312 (1.25 V) | |||||||
VOUT | Output voltage | 1.25 | V | ||||
Initial accuracy | –0.15% | 0.15% | |||||
Output voltage noise | f = 0.1 Hz to 10 Hz | 35 | μVPP | ||||
REF3318 (1.8 V) | |||||||
VOUT | Output voltage | 1.8 | V | ||||
Initial accuracy | –0.15% | 0.15% | |||||
Output voltage noise | f = 0.1 Hz to 10 Hz | 50 | μVPP | ||||
REF3320 (2.048 V) | |||||||
VOUT | Output voltage | 2.048 | V | ||||
Initial accuracy | –0.15% | 0.15% | |||||
Output voltage noise | f = 0.1 Hz to 10 Hz | 55 | μVPP | ||||
REF3325 (2.5 V) | |||||||
VOUT | Output voltage | 2.5 | V | ||||
Initial accuracy | –0.15% | 0.15% | |||||
Output voltage noise | f = 0.1 Hz to 10 Hz | 70 | μVPP | ||||
REF3330 (3.0 V) | |||||||
VOUT | Output voltage | 3.0 | V | ||||
Initial accuracy | –0.15% | 0.15% | |||||
Output voltage noise | f = 0.1 Hz to 10 Hz | 84 | μVPP | ||||
REF3333 (3.3 V) | |||||||
VOUT | Output voltage | 3.3 | V | ||||
Initial accuracy | –0.15% | 0.15% | |||||
Output voltage noise | f = 0.1 Hz to 10 Hz | 92 | μVPP | ||||
REF33xx (REF3312, REF3320, REF3325, REF3330, REF3333, REF3340) | |||||||
dVOUT/dT | Output voltage temperature drift | –40°C to 85°C | 9 | 30 | ppm/°C | ||
–40°C to 125°C | 8 | 30 | |||||
ΔVO(ΔVI) | Line regulation | VIN = VOUT + 200 mV to 5.5 V(1) | –50 | 6 | 50 | ppm/V | |
0°C to +70°C | 6 | ||||||
–40°C to 85°C | 8 | ||||||
–40°C to 125°C | 30 | ||||||
ΔVO(ΔIL) | Load regulation | VIN = VOUT + 200 mV(1) | –50 | 6 | 50 | ppm/mA | |
ILOAD = ±5 mA, 0°C to 70°C | 10 | ||||||
–40°C to 85°C | 20 | ||||||
–40°C to 125°C | 20 | ||||||
Long-term stability(3) | 0h to 1000h at 25°C | 55 | ppm | ||||
dT | Thermal hysteresis(2) | 90 | ppm | ||||
VIN – VOUT | Minimum dropout voltage(1) | ILOAD = ±5 mA | 110 | 160 | mV | ||
0°C to 70°C | 120 | ||||||
–40°C to 85°C | 135 | ||||||
–40°C to 125°C | 180 | ||||||
ILOAD = ±2 mA, –40°C to 85°C | 70 | ||||||
ISC | Short-circuit current | Sourcing and sinking | 35 | mA | |||
Capacitive load | 0.1 | 10 | μF | ||||
Turn-on settling time | To 0.1% with CL = 1 μF | 2 | ms | ||||
POWER SUPPLY | |||||||
VS | Specified voltage range | VOUT + 0.2(1) | 5.5 | V | |||
Operating voltage range | ILOAD = 0 mA | VOUT + 0.005 | 5.5 | V | |||
IQ | Current | 3.9 | 5 | µA | |||
–40°C to 85°C | 4.4 | 6.5 | |||||
–40°C to 125°C | 4.8 | 8.5 | |||||
TEMPERATURE | |||||||
TA | Specified range | –40 | 125 | °C | |||
Operating range | –50 | 150 |