SBAS804F September 2017 – June 2021 REF3425 , REF3430 , REF3433 , REF3440 , REF3450
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | REF34xx (DBV) | REF34xxT (DBV) | ||
GND_F | 1 | Ground | Ground force connection. | |
GND_S | 2 | Ground | Ground sense connection. | |
GND | 2 | Ground | Device ground. | |
EN | 3 | Input | Enable connection. Enables or disables the device. | |
IN | 4 | 4 | Power | Input supply voltage connection. |
OUT_S | 5 |
Input |
Reference voltage output sense connection. | |
OUT_F | 6 | Output | Reference voltage output force connection. | |
VOUT | 6 | Output | Reference voltage output connection. | |
NC | 1,3,5 | - | Not connected. Pin can be left floating or connected to voltage within device operating range. |