SBAS804F September 2017 – June 2021 REF3425 , REF3430 , REF3433 , REF3440 , REF3450
PRODUCTION DATA
A detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 10-2 as the input parameters.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VIN | 5 V |
Output voltage VOUT | 2.5 V |
REF34xx input capacitor | 1 µF |
REF34xx output capacitor | 10 µF |