Refer to the PDF data sheet for device specific package drawings
The REF35 is a family of nanopower, low-drift, high-precision series reference devices. The REF35 family features ±0.05% initial accuracy with 650nA typical power consumption. The temperature coefficient (12ppm/°C) and long-term stability (40ppm at 1000 hours) of the device can help improve system stability and reliability. The low power consumption combined with high precision specifications are designed for a wide variety of portable and low current applications.
The REF35 supplies up to 10mA current with 3.3ppmp-p noise and 20ppm/mA load regulation. With this feature set, REF35 creates a strong low-noise, high accuracy power supply for precision sensors and 12–16b data converters.
The family is specified for operation from –40°C to 105°C and is functional over –55°C to 125°C. The wide temperature is suited for industrial applications.
REF35 is available in wide output voltage variants starting from 1.024V to 5.0V. The device is offered in a space-saving, 6-pin SOT-23 and 4-pin WCSP package options. Contact your local TI sales representative for available voltage and package options.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) (2) |
---|---|---|
REF35xxx | SOT-23 (6) | 2.90mm × 1.60mm |
WCSP (4) | 1.05mm × 0.84mm |
PRODUCT | VREF | |
---|---|---|
SOT-23 (6) | WCSP (4) | |
REF35102QDBVR | REF35102YBHR | 1.024V |
REF35120QDBVR | REF35120YBHR | 1.2V |
REF35125QDBVR | REF35125YBHR | 1.25V |
REF35160QDBVR | REF35160YBHR | 1.6V |
REF35170QDBVR | - | 1.7V |
REF35180QDBVR | REF35180YBHR | 1.8V |
REF35205QDBVR | - | 2.048V |
REF35250QDBVR | REF35250YBHR | 2.5V |
REF35300QDBVR | REF35300YBHR | 3.0V |
REF35330QDBVR | - | 3.3V |
REF35360QDBVR | - | 3.6V |
REF35409QDBVR | REF35409YBHR | 4.096V |
REF35500QDBVR | - | 5.0V |