SNAS809B December 2021 – May 2024 REF35
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | WCSP | ||
GND | 1 | B1 | Ground | Device ground connection. For DBV package pin 1 and pin 2 are internally short. |
GND | 2 | - | Ground | Device ground connection. |
EN | 3 | B2 | Input | Enable connection. Enables or disables the device. |
VIN | 4 | A2 | Power | Input supply voltage connection. |
NR | 5 | - | Output | Noise reduction pin. Connect a capacitor to reduce noise. This pin can be left floating. |
VREF | 6 | A1 | Output | Reference voltage output. |