SNAS809C December 2021 – September 2024 REF35
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The REF35 family of references features an extremely low dropout voltage. For 10mA loaded conditions, a maximum dropout voltage is 250mV. Figure 6-34 shows a typical dropout voltage (VDO) versus load current. The device supports operation with input voltage range from VREF + VDO to 6V. The typical quiescent current is 650nA and maximum quiescent current over temperature is only 2.6μA. The low dropout voltage coupled with ultra-low current enable the operation across multiple battery powered applications.