SNAS794A June 2020 – June 2020 REF4132
PRODUCTION DATA.
When the EN pin (ENABLE PIN) of the REF4132 is pulled high, the device is in active mode. The device must be in active mode for normal operation. The REF4132 can be placed in shutdown mode by pulling the ENABLE pin low. When in shutdown mode, the output of the device becomes high impedance and the quiescent current of the device reduces to 2.5 µA in shutdown mode. The EN pin must not be pulled higher than VIN supply voltage. See the Specifications for logic high and logic low voltage levels.