SNVSCN7B November 2023 – June 2024 REF54
PRODUCTION DATA
High precision ADCs require external precision voltage references to achieve the best SNR and gain drift with temperature and time. REF54 has flat dynamic impedance at lower frequency. However it's dynamic impedance increases for higher sampling rate. A low noise - low offset buffer with good bandwidth helps to improve THD and droop performance to achieve > 18 bit ENOB at higher sampling rate. Figure 9-4 shows evaluation circuit for ADS1285. Figure 9-5 and Figure 9-6 show the peak to peak code variation for constant DC input of 0 V and 2.08 V respectively. The performance meets data sheet specifications of ADS1285 with REF54.