SNVSCN7B November 2023 – June 2024 REF54
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ACCURACY AND DRIFT | |||||||
Output voltage accuracy | TA = 25°C | –0.02 | 0.02 | % | |||
Output voltage temperature coefficient | Q grade; –40°C ≤ TA ≤ 125°C | 1.5 | ppm/℃ | ||||
C grade; 0°C ≤ TA ≤ 70°C | 0.8 | ||||||
LINE AND LOAD REGULATION | |||||||
ΔVO / ΔVIN | Line regulation | VOUT + VDO ≤ VIN ≤ 10 V | 4 | 30 | ppm/V | ||
VOUT + VDO ≤ VIN ≤ 18 V, 0°C ≤ TA ≤ 70°C | 1 | 5 | |||||
VOUT + VDO ≤ VIN ≤ 18 V, –40°C ≤ TA ≤ 125°C | 1 | 10 | |||||
ΔVO / ΔIL | Load regulation | IL = 0 mA to 10mA, VIN = VOUT + VDO, –40°C ≤ TA ≤ 125°C | 5 | 30 | ppm/mA | ||
IL = 0 mA to 10mA, VIN = VOUT + VDO, 0°C ≤ TA ≤ 70°C | 5 | 20 | |||||
IL = 0 mA to –10mA, VIN = VOUT + VDO, –40°C ≤ TA ≤ 125°C | 5 | 40 | |||||
IL = 0 mA to –10mA, VIN = VOUT + VDO, 0°C ≤ TA ≤ 70°C | 5 | 25 | |||||
NOISE | |||||||
enp-p | Low frequency noise | ƒ = 0.1 Hz to 10 Hz | 0.45 | ppmp-p | |||
ƒ = 0.1 Hz to 10 Hz, , CNR = 100µF | 0.08 | ||||||
en | Output voltage noise | ƒ = 10 Hz to 1 kHz | 0.7 | ppmrms | |||
HYSTERESIS AND LONG-TERM STABILITY | |||||||
ΔVOUT_LTD | Long-term stability | 250h TA = 35°C | 14 | ppm | |||
1000h TA = 35°C | 25 | ||||||
ΔVOUT_HYS | Output voltage hysteresis | 25°C, 0°C, 70°C, 25°C (cycle 1) | 15 | ppm | |||
25°C, 0°C, 70°C, 25°C (cycle 2) | 0.8 | ||||||
TURN ON TIME | |||||||
tON | Turn-on time | 0.1% settling, COUT = 1µF | 0.63 | ms | |||
CAPACITIVE LOAD | |||||||
CIN | Stable input capacitor range | –40℃ ≤ TA ≤ 125℃ | 0.1 | µF | |||
COUT | Stable output capacitor range (2) | –40℃ ≤ TA ≤ 125℃ | 1 | 100 | µF | ||
POWER SUPPLY | |||||||
VIN | Input voltage | VOUT + VDO | 18 | V | |||
IQ | Quiescent current | TA = 25°C | Active mode | 260 | 310 | µA | |
–40°C ≤ TA ≤ 125°C | 420 | µA | |||||
TA = 25°C | Shutdown mode | 0.25 | 0.7 | uA | |||
–40°C ≤ TA ≤ 125°C | 1 | uA | |||||
VEN | Enable pin voltage | Active mode (EN=1) | 1.6 | V | |||
Shutdown mode (EN=0) | 0.5 | V | |||||
IEN | Enable pin current | VIN = VEN = 18 V | 0.25 | 0.7 | uA | ||
VIN = VEN = 18 V, –40°C ≤ TA ≤ 125°C | 1.2 | uA | |||||
VDO | Dropout voltage | IL = 5mA, –40°C ≤ TA ≤ 125°C | 250 | mV | |||
IL = 10mA, –40°C ≤ TA ≤ 125°C | 400 | mV | |||||
ISC | Short circuit current | VOUT = 0V | 21 | mA |