SBOS708B May 2016 – August 2016 REF6025 , REF6030 , REF6033 , REF6041 , REF6045 , REF6050
PRODUCTION DATA.
TA = –40°C to +125°C |
VIN = VOUT + 600 mV, | ||
IL = 0 mA to 4 mA |
VOUT + 0.25 V ≤ VIN ≤ 5.5 V |
Load current = ±1 mA |
REF6050 driving REF pin of ADS8881, | ||
fIN = 1 kHz, SNR = 100.5 dB, THD = –125.9 dB |
REF6050 driving REF pin of ADS8881, | ||
fIN = 10 kHz, SNR = 99.2 dB, THD = –119.4 dB |
REF6041 driving REF pin of ADS8881, | ||
fIN = 2 kHz, SNR = 99 dB, THD = –123.6 dB |
REF6025 driving REF pin of ADS8881, | ||
fIN = 1 kHz, SNR = 95.4 dB, THD = –124 dB |
REF6025 driving REF pin of ADS8881, | ||
fIN = 10 kHz, SNR = 94.0 dB, THD = –119.3 dB |
REF6050 driving REF pin of ADS8881 operating at 1 MSPS, | ||
negative full-scale input to ADS8881 |
AINP = AINN = VREF / 2 for ADS8881, | ||
sampling rate = 1 MSPS |
AINP = AINN = VREF / 2 for ADS8881, | ||
sampling rate = 100 kSPS |
1 LSB = 19.07 µV, with ADS8881 at 1 MSPS |
TA = –40°C to +85°C |
VIN = VOUT + 600 mV, | ||
IL = 0 mA to 4 mA |
Graph obtained by design simulation |
Load current = ±3 mA |
REF6050 driving REF pin of ADS8881, | ||
fIN = 2 kHz, SNR = 100.4 dB, THD = –123.9 dB |
REF6041 driving REF pin of ADS8881, | ||
fIN = 1 kHz, SNR = 99 dB, THD = –124.4 dB |
REF6041 driving REF pin of ADS8881, | ||
fIN = 10 kHz, SNR = 97.2 dB, THD = –119.7 dB |
REF6025 driving REF pin of ADS8881, | ||
fIN = 2 kHz, SNR = 95.4 dB, THD = –123.5 dB |
REF6050 driving REF pin of ADS8881 operating at 1 MSPS, | ||
positive full-scale input to ADS8881 |
REF6050 driving REF pin of ADS8881 operating at 1 MSPS, | ||
AINP = AINN = VREF / 2 for ADS8881 |
AINP = AINN = VREF / 2 for ADS8881, | ||
sampling rate = 500 kSPS |
AINP = AINN = VREF / 2 for ADS8881, | ||
sampling rate = 20 kSPS |