Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
REF62xx High-Precision Voltage Reference With Integrated ADC Drive Buffer
1 Features
- Excellent Temperature Drift Performance
- 3 ppm/°C (max) from 0°C to +70°C
- Extremely Low Noise
- Total Noise: 5 µVRMS With 47-µF Capacitor
- 1/f Noise (0.1 Hz to 10 Hz): 3 µVPP/V
- Integrated ADC Drive Buffer
- Low Output Impedance: < 50 mΩ (0-200 kHz)
- First Sample Precise to 18 Bits With ADS8881
- Enables Burst-Mode DAQ Systems
- Low Supply Current: 820 μA
- Low Shutdown Current: 1 µA
- High Initial Accuracy: ±0.05%
- Very-Low Noise and Distortion
- Output Current Drive: ±4 mA
- Programmable Short-Circuit Current
- Verified to Drive REF Pin of ADS88xx family of SAR ADCs and ADS127xx family of Wideband ΔΣ ADCs
2 Applications
- ATE Testers and Oscilloscopes
- Test and Measurement Equipment
- Analog Input Modules for PLCs
- Medical Equipment
- Precision Data Acquisition Systems