SNAS856 September 2024 REF80
ADVANCE INFORMATION
A detailed design procedure is based on a design example. For this design example, use the parameters listed in Table 9-1 as the input parameters.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VDD | 10V |
Heater Voltage VHEATER (HEATP - HEATM) | 30V |
Supply decoupling capacitor | 1µF |
Heater supply decoupling capacitor | 1µF |
OP-STBL pull-up resistor | 10kΩ |
OP-STBL pull-up supply | 3V |