SLPS785 December 2023 RES11A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND/SUB | 4, 8 | Ground | Substrate bias connection. Only bias one GND/SUB pin. Float the other GND/SUB pin to prevent current return paths from forming through the substrate. See also Section 7.4. |
RG1 | 3 | Input | Gain resistor connection for divider 1 |
RG2 | 5 | Input | Gain resistor connection for divider 2 |
RIN1 | 1 | Input | Input resistor connection for divider 1 |
RIN2 | 7 | Input | Input resistor connection for divider 2 |
RMID1 | 2 | Output | Center tap of divider 1 |
RMID2 | 6 | Output | Center tap of divider 2 |