over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VCM |
Maximum common mode voltage (any pin to GND/SUB) |
|
±135 |
V |
∆VDMAX |
Maximum instantaneous overload voltage per divider (RINx pin to RGx pin) (2) |
RES11A10 |
|
±77.0 |
V |
RES11A15 |
|
±64.2 |
RES11A16 |
|
±63.0 |
RES11A20 |
|
±57.8 |
RES11A25 |
|
±89.9 |
RES11A30 |
|
±102.7 |
RES11A40 |
|
±96.3 |
RES11A50 |
|
±94.6 |
RES11A90 |
|
±128.4 |
RES11A00 |
|
±135 |
TA |
Ambient temperature |
–55 |
150 |
°C |
TJ |
Junction temperature |
–55 |
150 |
°C |
Tstg |
Storage temperature |
–55 |
175 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Maximum instantaneous voltage permitted under transient conditions. Avoid sustained operation at these voltage levels because the resulting self-heating causes TJ to exceed 150°C.