The TI RF430F5978 system-in-package adds a 3D low-frequency (LF) wake-up and transponder interface to the CC430 ultra-low-power microcontroller system-on-chip (SoC) with integrated sub-1-GHz RF transceiver. This architecture allows activation and deactivation of the device in a dedicated and well-defined area "on-demand" to achieve extended battery life for the whole system. The embedded LF transponder interface is always functional even without battery supply and offers the highest level of security through its 128-bit AES encryption for challenge/response and mutual authentication. The embedded LF transponder interface also adds 2KB of programmable EEPROM memory to the system.
The CC430 ultra-low-power microcontroller system-on-chip (SoC) combines the CC1101 sub-1-GHz RF transceiver with the powerful MSP430 16-bit RISC CPU. Sixteen-bit registers and constant generators contribute to maximum code efficiency. The RF430F5978 device features the MSP430 CPUXV2, 32KB of in-system programmable flash memory, 4KB of RAM, two 16-bit timers, a high-performance 12-bit ADC with six external inputs plus internal temperature and battery sensors, a comparator, two USCIs, a 128-bit AES security accelerator, a hardware multiplier, DMA, and an RTC module with alarm capabilities.
The RF430F5978 provides a tight integration between the microcontroller core, its peripherals, software, and the integrated sub-1-GHz RF transceiver and 3D LF transceiver for wake-up and transponder interface, making these solutions easy to use while improving performance.
For complete module descriptions, see the RF430 Family User's Guide (SLAU378).
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
RF430F5978IRGC | VQFN (64) | 9 mm × 9 mm |
Figure 1-1 shows the functional block diagram.
Changes from February 12, 2013 to October 28, 2015
Table 3-1 summarizes the device characteristics.
DEVICE | PROGRAM (KB) | SRAM (KB) | EEPROM (Byte) | Timer_A (1) | LF INTERFACE | USCI | ADC12_A CHANNELS | Comp_B CHANNELS | I/O | PACKAGE | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TRANSPONDER CHANNELS | WAKE RECEIVER CHANNELS | CHANNEL A: UART, LIN, IrDA, SPI |
CHANNEL B: SPI, I2C |
|||||||||
RF430F5978 | 32 | 4 | 1776 | 5, 3 | 3 | 3 | 1 | 1 | 8 ext, 4 int | 8 | 27 | 64 RGC |
Figure 4-1 shows the pinout of the 64-pin RGC package.
NOTE:
The secondary digital functions on ports P1, P2, and P3 are fully mappable. This pinout shows the default mapping. See Table 6-8 for details.Table 4-1 describes the signals.
TERMINAL | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
P2.0/PM_CBOUT1/PM_TA1CLK/ CB0/A0 | 1 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: Comparator_B output Default mapping: Timer1_A3 clock input Comparator input CB0 Analog input A0 – 12-bit ADC |
P1.7/ PM_UCA0CLK/PM_UCB0STE | 2 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: USCI_A0 clock input/output Default mapping: USCI_B0 SPI slave transmit enable |
P1.6/ PM_UCA0TXD/PM_UCA0SIMO | 3 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: USCI_A0 UART transmit data Default mapping: USCI_A0 SPI slave in/master out |
P1.5/ PM_UCA0RXD/PM_UCA0SOMI | 4 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: USCI_A0 UART receive data Default mapping: USCI_A0 SPI slave out/master in |
VCORE | 5 | S | Regulated core power supply |
DVCC | 6 | S | Digital power supply |
P1.4/ PM_UCB0CLK/PM_UCA0STE | 7 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: USCI_B0 clock input/output Default mapping: USCI_A0 SPI slave transmit enable |
P1.3/ PM_UCB0SIMO/PM_UCB0SDA | 8 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: USCI_B0 SPI slave in/master out Default mapping: USCI_B0 I2C data |
P1.2/ PM_UCB0SOMI/PM_UCB0SCL | 9 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: USCI_B0 SPI slave out/master in Default mapping: UCSI_B0 I2C clock |
P1.1/PM_RFGDO2 | 10 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: Radio GDO2 output |
P1.0/PM_RFGDO0 | 11 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: Radio GDO0 output |
P3.7/PM_SMCLK | 12 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: SMCLK output |
AFE_VCL | 13 | A | Charge capacitor and supply voltage for immobilizer mode |
AFE_RF1 | 14 | A | Connection for resonant circuit 1 |
AFE_RF2 | 15 | A | Connection for resonant circuit 2 |
AFE_RF3 | 16 | A | Connection for resonant circuit 3 |
AFE_GND | 17 | Analog LF front end GND | |
AFE_TEN | 18 | I | Test interface enable of analog LF front end |
AFE_TDAT | 19 | I/O | Test interface data of analog LF front end |
AFE_TCLK | 20 | I | Test interface clock of analog LF front end |
AFE_ACTI | 21 | A | Test interface output of analog front end |
AFE_VCCSW | 22 | A | Switched power supply buffer (external capacitor) |
VBAT | 23 | S | Supply voltage analog front end |
GNDA | 24 | G | Analog ground |
WAKE | 25 | O | Analog ground |
NC | 26 | Not connected | |
SW0 | 27 | I | Switch input with internal pullup resistor |
SW1 | 28 | I | Switch input with internal pullup resistor |
SW2 | 29 | I | Switch input with internal pullup resistor |
SW3 | 30 | I | Switch input with internal pullup resistor |
SW4 | 31 | I | Switch input with internal pullup resistor |
NC | 32 | Not connected | |
P4.0 | 33 | I/O | General-purpose digital I/O |
SW5 | 34 | I | Switch input with internal pullup resistor |
SW6 | 35 | I | Switch input with internal pullup resistor |
SW7 | 36 | I | Switch input with internal pullup resistor |
RF_XIN | 37 | I | Input terminal for RF crystal oscillator or external clock input |
RF_XOUT | 38 | O | Output terminal for RF crystal oscillator |
RF_AVCC | 39 | S | Radio analog power supply |
RF_GND | 40 | G | Radio ground |
RF_AVCC | 41 | S | Radio analog power supply |
RF_GND | 42 | G | Radio ground |
RF_P | 43 | RF I/O | Positive RF input to LNA in receive mode Positive RF output from PA in transmit mode |
RF_N | 44 | RF I/O | Negative RF input to LNA in receive mode Negative RF output from PA in transmit mode |
RF_GND | 45 | G | Radio ground |
RF_AVCC | 46 | S | Radio analog power supply |
RF_RBIAS | 47 | External bias resistor for radio reference current | |
RF_AVCC | 48 | I/O | Radio analog power supply |
PJ.0/TDO | 49 | I/O | General-purpose digital I/O or test data output port |
PJ.1/TDI/TCLK | 50 | I/O | General-purpose digital I/O or test data input or test clock input |
PJ.2/TMS | 51 | I/O | General-purpose digital I/O or test mode select |
PJ.3/TCK | 52 | I/O | General-purpose digital I/O or test clock |
TEST/SBWTCK | 53 | I | Test mode pin – select digital I/O on JTAG pins or Spy-Bi-Wire input clock |
RST/NMI/SBWTDIO | 54 | I/O | Reset input active low Nonmaskable interrupt input Spy-Bi-Wire data input/output |
DVCC | 55 | S | Digital power supply |
DGND | 56 | G | Digital ground supply |
AGND | 57 | G | Analog ground supply |
P5.1/XOUT | 58 | I/O | General-purpose digital I/O Output terminal of crystal oscillator XT1 |
P5.0/XIN | 59 | I/O | General-purpose digital I/O Input terminal for crystal oscillator XT1 |
AVCC | 60 | S | Analog power supply |
P2.5/PM_SVMOUT/CB5/A5/ VREF+/VeREF+ | 61 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: SVM output Comparator input CB5 Analog input A5 – ADC Output of positive reference voltage Input for an external positive reference voltage to the ADC |
P2.4/PM_RTCCLK/CB4/A4/ VREF-/VeREF- | 62 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: RTCCLK output Comparator input CB4 Analog input A4 – ADC Output of negative reference voltage Input for an external negative reference voltage to the ADC |
P2.2/PM_TA1CCR1A/CB2/A2 | 63 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: TA1 CCR1 compare output/capture input Comparator input CB2 Analog input A2 – ADC |
P2.1/PM_TA1CCR0A/CB1/A1 | 64 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: TA1 CCR0 compare output/capture input Comparator input CB1 Analog input A1 – ADC |
Exposed die attach pad | Ground supply The exposed die attach pad must be connected to a solid ground plane as this is the ground connection for the chip. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage applied at DVCC/VBAT and AVCC pins to VSS | –0.3 | 3.6 | V | |
Voltage applied to any pin (excluding VCORE, RF_P, RF_N, and R_BIAS)(2) | –0.3 | VCC + 0.3 4.1 V Max |
V | |
Voltage applied to VCORE, RF_P, RF_N, and R_BIAS(2) | –0.3 | 2 | V | |
Input RF level at pins RF_P and RF_N | 10 | dBm | ||
Diode current at any device terminal | ±2 | mA | ||
Storage temperature(3), Tstg | –55 | 125 | °C | |
Maximum junction temperature, TJ | 95 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage range applied at all DVCC and AVCC pins(1) during program execution and flash programming with PMM default settings. Radio is not operational with PMMCOREVx = 0, 1.(3)(4) | PMMCOREVx = 0 (default after POR) |
1.8 | 3.6 | V | |
PMMCOREVx = 1 | 2.0 | 3.6 | ||||
VCC | Supply voltage range applied at all DVCC and AVCC pins(1) during program execution, flash programming, and radio operation with PMM default settings.(3)(4) | PMMCOREVx = 2 | 2.2 | 3.6 | V | |
PMMCOREVx = 3 | 2.4 | 3.6 | ||||
VCC | Supply voltage range applied at all DVCC and AVCC pins(1) during program execution, flash programming, and radio operation with PMMCOREVx = 2, high-side SVS level lowered (SVSHRVLx = SVSHRRRLx = 1) or high-side SVS disabled (SVSHE = 0).(5) (3)(4) | PMMCOREVx = 2, SVSHRVLx = SVSHRRRLx = 1 or SVSHE = 0 |
2.0 | 3.6 | V | |
VSS | Supply voltage applied at the exposed die attach VSS and AVSS pin | 0 | V | |||
TA | Operating free-air temperature | –40 | 85 | °C | ||
TJ | Operating junction temperature | –40 | 85 | °C | ||
CVCORE | Recommended capacitor at VCORE(2) | 470 | nF | |||
CDVCC/ CVCORE | Capacitor ratio of capacitor at DVCC to capacitor at VCORE | 10 | ||||
fSYSTEM | Processor (MCLK) frequency(6) (see Figure 5-1) | PMMCOREVx = 0 (default condition) |
0 | 8 | MHz | |
PMMCOREVx = 1 | 0 | 12 | ||||
PMMCOREVx = 2 | 0 | 16 | ||||
PMMCOREVx = 3 | 0 | 20 | ||||
PINT | Internal power dissipation | VCC × I(DVCC) | W | |||
PIO | I/O power dissipation of I/O pins powered by DVCC | (VCC – VIOH) × IIOH + VIOL × IIOL |
W | |||
PMAX | Maximum allowed power dissipation, PMAX > PIO + PINT | (TJ – TA) / RθJA | W |
NOTE:
The numbers (0, 1, 2, and 3) in the fields are the supported PMMCOREVx settings.PARAMETER | EXECUTION MEMORY | VCC | PMMCOREVx | FREQUENCY (fDCO = fMCLK = fSMCLK) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 8 MHz | 12 MHz | 16 MHz | 20 MHz | ||||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
IAM, Flash(4) | Flash | 3 V | 0 | 0.23 | 0.26 | 1.35 | 1.60 | mA | ||||||
1 | 0.25 | 0.28 | 1.55 | 2.30 | 2.65 | |||||||||
2 | 0.27 | 0.30 | 1.75 | 2.60 | 3.45 | 3.90 | ||||||||
3 | 0.28 | 0.32 | 1.85 | 2.75 | 3.65 | 4.55 | 5.10 | |||||||
IAM, RAM(5) | RAM | 3 V | 0 | 0.18 | 0.20 | 0.95 | 1.10 | mA | ||||||
1 | 0.20 | 0.22 | 1.10 | 1.60 | 1.85 | |||||||||
2 | 0.21 | 0.24 | 1.20 | 1.80 | 2.40 | 2.70 | ||||||||
3 | 0.22 | 0.25 | 1.30 | 1.90 | 2.50 | 3.10 | 3.60 |
PARAMETER | VCC | PMMCOREVx | TEMPERATURE (TA) | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
–40°C | 25°C | 60°C | 85°C | |||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
ILPM0,1MHz | Low-power mode 0(3) (8) | 2.2 V | 0 | 80 | 100 | 80 | 100 | 80 | 100 | 80 | 100 | µA |
3 V | 3 | 90 | 110 | 90 | 110 | 90 | 110 | 90 | 110 | |||
ILPM2 | Low-power mode 2(4) (8) | 2.2 V | 0 | 6.5 | 11 | 6.5 | 11 | 6.5 | 11 | 6.5 | 11 | µA |
3 V | 3 | 7.5 | 12 | 7.5 | 12 | 7.5 | 12 | 7.5 | 12 | |||
ILPM3,XT1LF | Low-power mode 3, crystal mode(5) (8) | 3 V | 0 | 1.8 | 2.0 | 2.6 | 3.0 | 4.0 | 4.4 | 5.9 | µA | |
1 | 1.9 | 2.1 | 3.2 | 4.8 | ||||||||
2 | 2.0 | 2.2 | 3.4 | 5.1 | ||||||||
3 | 2.0 | 2.2 | 2.9 | 3.5 | 4.8 | 5.3 | 7.4 | |||||
ILPM3,VLO | Low-power mode 3, VLO mode(6) (8) | 3 V | 0 | 0.9 | 1.1 | 2.3 | 2.1 | 3.7 | 3.5 | 5.6 | µA | |
1 | 1.0 | 1.2 | 2.3 | 3.9 | ||||||||
2 | 1.1 | 1.3 | 2.5 | 4.2 | ||||||||
3 | 1.1 | 1.3 | 2.6 | 2.6 | 4.5 | 4.4 | 7.1 | |||||
ILPM4 | Low-power mode 4(7) (8) | 3 V | 0 | 0.8 | 1.0 | 2.2 | 2.0 | 3.6 | 3.4 | 5.5 | µA | |
1 | 0.9 | 1.1 | 2.2 | 3.8 | ||||||||
2 | 1.0 | 1.2 | 2.4 | 4.1 | ||||||||
3 | 1.0 | 1.2 | 2.5 | 2.5 | 4.4 | 4.3 | 7.0 |
VALUE | UNIT | |||
---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance, still air(1) | VQFN-64 (RGC) | 24.6 | °C/W |
RθJC(TOP) | Junction-to-case (top) thermal resistance(2) | 8.8 | °C/W | |
RθJC(BOT) | Junction-to-case (bottom) thermal resistance(4) | 0.9 | °C/W | |
RθJB | Junction-to-board thermal resistance(3) | 3.8 | °C/W | |
ΨJB | Junction-to-board thermal characterization parameter | 3.8 | °C/W | |
ΨJT | Junction-to-top thermal characterization parameter | 0.1 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | 1.8 V | 0.80 | 1.40 | V | ||
3 V | 1.50 | 2.10 | |||||
VIT– | Negative-going input threshold voltage | 1.8 V | 0.45 | 1.00 | V | ||
3 V | 0.75 | 1.65 | |||||
Vhys | Input voltage hysteresis (VIT+ – VIT–) | 1.8 V | 0.3 | 0.8 | V | ||
3 V | 0.4 | 1.0 | |||||
RPull | Pullup or pulldown resistor | For pullup: VIN = VSS
For pulldown: VIN = VCC |
20 | 35 | 50 | kΩ | |
CI | Input capacitance | VIN = VSS or VCC | 5 | pF | |||
Ilkg(Px.y) | High-impedance leakage current | (1) (2) | 1.8 V, 3 V | ±50 | nA | ||
t(int) | External interrupt timing (external trigger pulse duration to set interrupt flag)(3) | Ports with interrupt capability (see block diagram and terminal function descriptions). | 1.8 V, 3 V | 20 | ns |
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage, reduced drive strength(3) | I(OHmax) = –1 mA, PxDS.y = 0(1) | 1.8 V | VCC – 0.25 | VCC | V |
I(OHmax) = –3 mA, PxDS.y = 0(2) | VCC – 0.60 | VCC | ||||
I(OHmax) = –2 mA, PxDS.y = 0(1) | 3 V | VCC – 0.25 | VCC | |||
I(OHmax) = –6 mA, PxDS.y = 0(2) | VCC – 0.60 | VCC | ||||
VOL | Low-level output voltage, reduced drive strength(3) | I(OLmax) = 1 mA, PxDS.y = 0(1) | 1.8 V | VSS | VSS + 0.25 | V |
I(OLmax) = 3 mA, PxDS.y = 0(2) | VSS | VSS + 0.60 | ||||
I(OLmax) = 2 mA, PxDS.y = 0(1) | 3 V | VSS | VSS + 0.25 | |||
I(OLmax) = 6 mA, PxDS.y = 0(2) | VSS | VSS + 0.60 | ||||
VOH | High-level output voltage, full drive strength |
I(OHmax) = –3 mA, PxDS.y = 1(1) | 1.8 V | VCC – 0.25 | VCC | V |
I(OHmax) = –10 mA, PxDS.y = 1(2) | VCC – 0.60 | VCC | ||||
I(OHmax) = –5 mA, PxDS.y = 1(1) | 3 V | VCC – 0.25 | VCC | |||
I(OHmax) = –15 mA, PxDS.y = 1(2) | VCC – 0.60 | VCC | ||||
VOL | Low-level output voltage, full drive strength |
I(OLmax) = 3 mA, PxDS.y = 1(1) | 1.8 V | VSS | VSS + 0.25 | V |
I(OLmax) = 10 mA, PxDS.y = 1(2) | VSS | VSS + 0.60 | ||||
I(OLmax) = 5 mA, PxDS.y = 1(1) | 3 V | VSS | VSS + 0.25 | |||
I(OLmax) = 15 mA, PxDS.y = 1(2) | VSS | VSS + 0.60 | ||||
fPx.y | Port output frequency (with load) | CL = 20 pF, RL (4) (5) | VCC = 1.8 V, PMMCOREVx = 0 |
16 | MHz | |
VCC = 3 V, PMMCOREVx = 2 |
25 | |||||
fPort_CLK | Clock output frequency | CL = 20 pF(5) | VCC = 1.8 V, PMMCOREVx = 0 |
16 | MHz | |
VCC = 3 V, PMMCOREVx = 2 |
25 |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ΔIDVCC.LF | Differential XT1 oscillator crystal current consumption from lowest drive setting, LF mode | fOSC = 32768 Hz, XTS = 0, XT1BYPASS = 0, XT1DRIVEx = 1, TA = 25°C |
3 V | 0.075 | µA | ||
fOSC = 32768 Hz, XTS = 0, XT1BYPASS = 0, XT1DRIVEx = 2, TA = 25°C |
0.170 | ||||||
fOSC = 32768 Hz, XTS = 0, XT1BYPASS = 0, XT1DRIVEx = 3, TA = 25°C |
0.290 | ||||||
fXT1,LF0 | XT1 oscillator crystal frequency, LF mode | XTS = 0, XT1BYPASS = 0 | 32768 | Hz | |||
fXT1,LF,SW | XT1 oscillator logic-level square-wave input frequency, LF mode | XTS = 0, XT1BYPASS = 1(6) (7) | 10 | 32.768 | 50 | kHz | |
OALF | Oscillation allowance for LF crystals(8) | XTS = 0, XT1BYPASS = 0, XT1DRIVEx = 0, fXT1,LF = 32768 Hz, CL,eff = 6 pF |
210 | kΩ | |||
XTS = 0, XT1BYPASS = 0, XT1DRIVEx = 1, fXT1,LF = 32768 Hz, CL,eff = 12 pF |
300 | ||||||
CL,eff | Integrated effective load capacitance, LF mode(1) | XTS = 0, XCAPx = 0(2) | 2 | pF | |||
XTS = 0, XCAPx = 1 | 5.5 | ||||||
XTS = 0, XCAPx = 2 | 8.5 | ||||||
XTS = 0, XCAPx = 3 | 12.0 | ||||||
Duty cycle, LF mode | XTS = 0, Measured at ACLK, fXT1,LF = 32768 Hz |
30% | 70% | ||||
fFault,LF | Oscillator fault frequency, LF mode(4) | XTS = 0(3) | 10 | 10000 | Hz | ||
tSTART,LF | Start-up time, LF mode | fOSC = 32768 Hz, XTS = 0, XT1BYPASS = 0, XT1DRIVEx = 0, TA = 25°C, CL,eff = 6 pF |
3 V | 1000 | ms | ||
fOSC = 32768 Hz, XTS = 0, XT1BYPASS = 0, XT1DRIVEx = 3, TA = 25°C, CL,eff = 12 pF |
500 |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fVLO | VLO frequency | Measured at ACLK | 1.8 V to 3.6 V | 6 | 9.4 | 14 | kHz |
dfVLO/dT | VLO frequency temperature drift | Measured at ACLK(1) | 1.8 V to 3.6 V | 0.5 | %/°C | ||
dfVLO/dVCC | VLO frequency supply voltage drift | Measured at ACLK(2) | 1.8 V to 3.6 V | 4 | %/V | ||
Duty cycle | Measured at ACLK | 1.8 V to 3.6 V | 40% | 50% | 60% |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IREFO | REFO oscillator current consumption | TA = 25°C | 1.8 V to 3.6 V | 3 | µA | ||
fREFO | REFO frequency calibrated | Measured at ACLK | 1.8 V to 3.6 V | 32768 | Hz | ||
REFO absolute tolerance calibrated | Full temperature range | 1.8 V to 3.6 V | ±3.5% | ||||
TA = 25°C | 3 V | ±1.5% | |||||
dfREFO/dT | REFO frequency temperature drift | Measured at ACLK(1) | 1.8 V to 3.6 V | 0.01 | %/°C | ||
dfREFO/dVCC | REFO frequency supply voltage drift | Measured at ACLK(2) | 1.8 V to 3.6 V | 1.0 | %/V | ||
Duty cycle | Measured at ACLK | 1.8 V to 3.6 V | 40% | 50% | 60% | ||
tSTART | REFO start-up time | 40%/60% duty cycle | 1.8 V to 3.6 V | 25 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fDCO(0,0) | DCO frequency (0, 0)(1) | DCORSELx = 0, DCOx = 0, MODx = 0 | 0.07 | 0.20 | MHz | |
fDCO(0,31) | DCO frequency (0, 31)(1) | DCORSELx = 0, DCOx = 31, MODx = 0 | 0.70 | 1.70 | MHz | |
fDCO(1,0) | DCO frequency (1, 0)(1) | DCORSELx = 1, DCOx = 0, MODx = 0 | 0.15 | 0.36 | MHz | |
fDCO(1,31) | DCO frequency (1, 31)(1) | DCORSELx = 1, DCOx = 31, MODx = 0 | 1.47 | 3.45 | MHz | |
fDCO(2,0) | DCO frequency (2, 0)(1) | DCORSELx = 2, DCOx = 0, MODx = 0 | 0.32 | 0.75 | MHz | |
fDCO(2,31) | DCO frequency (2, 31)(1) | DCORSELx = 2, DCOx = 31, MODx = 0 | 3.17 | 7.38 | MHz | |
fDCO(3,0) | DCO frequency (3, 0)(1) | DCORSELx = 3, DCOx = 0, MODx = 0 | 0.64 | 1.51 | MHz | |
fDCO(3,31) | DCO frequency (3, 31)(1) | DCORSELx = 3, DCOx = 31, MODx = 0 | 6.07 | 14.0 | MHz | |
fDCO(4,0) | DCO frequency (4, 0)(1) | DCORSELx = 4, DCOx = 0, MODx = 0 | 1.3 | 3.2 | MHz | |
fDCO(4,31) | DCO frequency (4, 31)(1) | DCORSELx = 4, DCOx = 31, MODx = 0 | 12.3 | 28.2 | MHz | |
fDCO(5,0) | DCO frequency (5, 0)(1) | DCORSELx = 5, DCOx = 0, MODx = 0 | 2.5 | 6.0 | MHz | |
fDCO(5,31) | DCO frequency (5, 31)(1) | DCORSELx = 5, DCOx = 31, MODx = 0 | 23.7 | 54.1 | MHz | |
fDCO(6,0) | DCO frequency (6, 0)(1) | DCORSELx = 6, DCOx = 0, MODx = 0 | 4.6 | 10.7 | MHz | |
fDCO(6,31) | DCO frequency (6, 31)(1) | DCORSELx = 6, DCOx = 31, MODx = 0 | 39.0 | 88.0 | MHz | |
fDCO(7,0) | DCO frequency (7, 0)(1) | DCORSELx = 7, DCOx = 0, MODx = 0 | 8.5 | 19.6 | MHz | |
fDCO(7,31) | DCO frequency (7, 31)(1) | DCORSELx = 7, DCOx = 31, MODx = 0 | 60 | 135 | MHz | |
SDCORSEL | Frequency step between range DCORSEL and DCORSEL + 1 | SRSEL = fDCO(DCORSEL+1,DCO)/fDCO(DCORSEL,DCO) | 1.2 | 2.3 | ratio | |
SDCO | Frequency step between tap DCO and DCO + 1 | SDCO = fDCO(DCORSEL,DCO+1)/fDCO(DCORSEL,DCO) | 1.02 | 1.12 | ratio | |
Duty cycle | Measured at SMCLK | 40% | 50% | 60% | ||
dfDCO/dT | DCO frequency temperature drift | fDCO = 1 MHz | 0.1 | %/°C | ||
dfDCO/dVCC | DCO frequency voltage drift | fDCO = 1 MHz | 1.9 | %/V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(DVCC_BOR_IT–) | BORH on voltage, DVCC falling level | | dDVCC/dt | < 3 V/s | 1.45 | V | ||
V(DVCC_BOR_IT+) | BORH off voltage, DVCC rising level | | dDVCC/dt | < 3 V/s | 0.80 | 1.30 | 1.50 | V |
V(DVCC_BOR_hys) | BORH hysteresis | 60 | 250 | mV | ||
tRESET | Pulse duration required at RST/NMI pin to accept a reset | 2 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCORE3(AM) | Core voltage, active mode, PMMCOREV = 3 | 2.4 V ≤ DVCC ≤ 3.6 V | 1.90 | V | ||
VCORE2(AM) | Core voltage, active mode, PMMCOREV = 2 | 2.2 V ≤ DVCC ≤ 3.6 V | 1.80 | V | ||
VCORE1(AM) | Core voltage, active mode, PMMCOREV = 1 | 2 V ≤ DVCC ≤ 3.6 V | 1.60 | V | ||
VCORE0(AM) | Core voltage, active mode, PMMCOREV = 0 | 1.8 V ≤ DVCC ≤ 3.6 V | 1.40 | V | ||
VCORE3(LPM) | Core voltage, low-current mode, PMMCOREV = 3 | 2.4 V ≤ DVCC ≤ 3.6 V | 1.94 | V | ||
VCORE2(LPM) | Core voltage, low-current mode, PMMCOREV = 2 | 2.2 V ≤ DVCC ≤ 3.6 V | 1.84 | V | ||
VCORE1(LPM) | Core voltage, low-current mode, PMMCOREV = 1 | 2 V ≤ DVCC ≤ 3.6 V | 1.64 | V | ||
VCORE0(LPM) | Core voltage, low-current mode, PMMCOREV = 0 | 1.8 V ≤ DVCC ≤ 3.6 V | 1.44 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I(SVSH) | SVS current consumption | SVSHE = 0, DVCC = 3.6 V | 0 | nA | ||
SVSHE = 1, DVCC = 3.6 V, SVSHFP = 0 | 200 | |||||
SVSHE = 1, DVCC = 3.6 V, SVSHFP = 1 | 1.5 | µA | ||||
V(SVSH_IT–) | SVSH on voltage level(1) | SVSHE = 1, SVSHRVL = 0 | 1.53 | 1.60 | 1.67 | V |
SVSHE = 1, SVSHRVL = 1 | 1.73 | 1.80 | 1.87 | |||
SVSHE = 1, SVSHRVL = 2 | 1.93 | 2.00 | 2.07 | |||
SVSHE = 1, SVSHRVL = 3 | 2.03 | 2.10 | 2.17 | |||
V(SVSH_IT+) | SVSH off voltage level(1) | SVSHE = 1, SVSMHRRL = 0 | 1.60 | 1.70 | 1.80 | V |
SVSHE = 1, SVSMHRRL = 1 | 1.80 | 1.90 | 2.00 | |||
SVSHE = 1, SVSMHRRL = 2 | 2.00 | 2.10 | 2.20 | |||
SVSHE = 1, SVSMHRRL = 3 | 2.10 | 2.20 | 2.30 | |||
SVSHE = 1, SVSMHRRL = 4 | 2.25 | 2.35 | 2.50 | |||
SVSHE = 1, SVSMHRRL = 5 | 2.52 | 2.65 | 2.78 | |||
SVSHE = 1, SVSMHRRL = 6 | 2.85 | 3.00 | 3.15 | |||
SVSHE = 1, SVSMHRRL = 7 | 2.85 | 3.00 | 3.15 | |||
tpd(SVSH) | SVSH propagation delay | SVSHE = 1, dVDVCC/dt = 10 mV/µs, SVSHFP = 1 |
2.5 | µs | ||
SVSHE = 1, dVDVCC/dt = 1 mV/µs, SVSHFP = 0 |
20 | |||||
t(SVSH) | SVSH on or off delay time | SVSHE = 0 → 1, dVDVCC/dt = 10 mV/µs, SVSHFP = 1 |
12.5 | µs | ||
SVSHE = 0 → 1, dVDVCC/dt = 1 mV/µs, SVSHFP = 0 |
100 | |||||
dVDVCC/dt | DVCC rise time | 0 | 1000 | V/s |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I(SVMH) | SVMH current consumption | SVMHE = 0, DVCC = 3.6 V | 0 | nA | ||
SVMHE = 1, DVCC = 3.6 V, SVMHFP = 0 | 200 | |||||
SVMHE = 1, DVCC = 3.6 V, SVMHFP = 1 | 1.5 | µA | ||||
V(SVMH) | SVMH on or off voltage level(1) | SVMHE = 1, SVSMHRRL = 0 | 1.60 | 1.70 | 1.80 | V |
SVMHE = 1, SVSMHRRL = 1 | 1.80 | 1.90 | 2.00 | |||
SVMHE = 1, SVSMHRRL = 2 | 2.00 | 2.10 | 2.20 | |||
SVMHE = 1, SVSMHRRL = 3 | 2.10 | 2.20 | 2.30 | |||
SVMHE = 1, SVSMHRRL = 4 | 2.25 | 2.35 | 2.50 | |||
SVMHE = 1, SVSMHRRL = 5 | 2.52 | 2.65 | 2.78 | |||
SVMHE = 1, SVSMHRRL = 6 | 2.85 | 3.00 | 3.15 | |||
SVMHE = 1, SVSMHRRL = 7 | 2.85 | 3.00 | 3.15 | |||
SVMHE = 1, SVMHOVPE = 1 | 3.75 | |||||
tpd(SVMH) | SVMH propagation delay | SVMHE = 1, dVDVCC/dt = 10 mV/µs, SVMHFP = 1 |
2.5 | µs | ||
SVMHE = 1, dVDVCC/dt = 1 mV/µs, SVMHFP = 0 |
20 | |||||
t(SVMH) | SVMH on or off delay time | SVMHE = 0 → 1, dVDVCC/dt = 10 mV/µs, SVMHFP = 1 |
12.5 | µs | ||
SVMHE = 0 → 1, dVDVCC/dt = 1 mV/µs, SVMHFP = 0 |
100 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I(SVSL) | SVSL current consumption | SVSLE = 0, PMMCOREV = 2 | 0 | nA | ||
SVSLE = 1, PMMCOREV = 2, SVSLFP = 0 | 200 | |||||
SVSLE = 1, PMMCOREV = 2, SVSLFP = 1 | 1.5 | µA | ||||
tpd(SVSL) | SVSL propagation delay | SVSLE = 1, dVCORE/dt = 10 mV/µs, SVSLFP = 1 |
2.5 | µs | ||
SVSLE = 1, dVCORE/dt = 1 mV/µs, SVSLFP = 0 |
20 | |||||
t(SVSL) | SVSL on or off delay time | SVSLE = 0 → 1, dVCORE/dt = 10 mV/µs, SVSLFP = 1 |
12.5 | µs | ||
SVSLE = 0 → 1, dVCORE/dt = 1 mV/µs, SVSLFP = 0 |
100 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I(SVML) | SVML current consumption | SVMLE = 0, PMMCOREV = 2 | 0 | nA | ||
SVMLE = 1, PMMCOREV = 2, SVMLFP = 0 | 200 | |||||
SVMLE = 1, PMMCOREV = 2, SVMLFP = 1 | 1.5 | µA | ||||
tpd(SVML) | SVML propagation delay | SVMLE = 1, dVCORE/dt = 10 mV/µs, SVMLFP = 1 |
2.5 | µs | ||
SVMLE = 1, dVCORE/dt = 1 mV/µs, SVMLFP = 0 |
20 | |||||
t(SVML) | SVML on or off delay time | SVMLE = 0 → 1, dVCORE/dt = 10 mV/µs, SVMLFP = 1 |
12.5 | µs | ||
SVMLE = 0 → 1, dVCORE/dt = 1 mV/µs, SVMLFP = 0 |
100 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tWAKE-UP-FAST | Wake-up time from LPM2, LPM3, or LPM4 to active mode(1) | PMMCOREV = SVSMLRRL = n (where n = 0, 1, 2, or 3), SVSLFP = 1 |
fMCLK ≥ 4.0 MHz | 5 | µs | ||
fMCLK < 4.0 MHz | 6 | ||||||
tWAKE-UP-SLOW | Wake-up time from LPM2, LPM3 or LPM4 to active mode(2) | PMMCOREV = SVSMLRRL = n (where n = 0, 1, 2, or 3), SVSLFP = 0 |
150 | 165 | µs | ||
tWAKE-UP-RESET | Wake-up time from RST or BOR event to active mode(3) | 2 | 3 | ms |
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
fTA | Timer_A input clock frequency | Internal: SMCLK, ACLK External: TACLK Duty cycle = 50% ±10% |
1.8 V, 3 V | 25 | MHz | |
tTA,cap | Timer_A capture timing | All capture inputs, Minimum pulse duration required for capture | 1.8 V, 3 V | 20 | ns |
PARAMETER | CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
fUSCI | USCI input clock frequency | Internal: SMCLK, ACLK External: UCLK Duty cycle = 50% ±10% |
fSYSTEM | MHz | |
fBITCLK | BITCLK clock frequency (equals baud rate in MBaud) |
1 | MHz |
PARAMETER | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tτ | UART receive deglitch time(1) | 2.2 V | 50 | 600 | ns | |
3 V | 50 | 600 |
PARAMETER | CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
fUSCI | USCI input clock frequency | Internal: SMCLK, ACLK Duty cycle = 50% ±10% |
fSYSTEM | MHz |
PARAMETER | TEST CONDITIONS | PMMCOREVx | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tSU,MI | SOMI input data setup time | 0 | 1.8 V | 55 | ns | ||
3 V | 38 | ||||||
3 | 2.4 V | 30 | |||||
3 V | 25 | ||||||
tHD,MI | SOMI input data hold time | 0 | 1.8 V | 0 | ns | ||
3 V | 0 | ||||||
3 | 2.4 V | 0 | |||||
3 V | 0 | ||||||
tVALID,MO | SIMO output data valid time(2) | UCLK edge to SIMO valid, CL = 20 pF |
0 | 1.8 V | 20 | ns | |
3 V | 18 | ||||||
3 | 2.4 V | 16 | |||||
3 V | 15 | ||||||
tHD,MO | SIMO output data hold time(3) | CL = 20 pF | 0 | 1.8 V | –10 | ns | |
3 V | –8 | ||||||
3 | 2.4 V | –10 | |||||
3 V | –8 |
PARAMETER | TEST CONDITIONS | PMMCOREVx | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tSTE,LEAD | STE lead time, STE low to clock | 0 | 1.8 V | 11 | ns | ||
3 V | 8 | ||||||
3 | 2.4 V | 7 | |||||
3 V | 6 | ||||||
tSTE,LAG | STE lag time, Last clock to STE high | 0 | 1.8 V | 3 | ns | ||
3 V | 3 | ||||||
3 | 2.4 V | 3 | |||||
3 V | 3 | ||||||
tSTE,ACC | STE access time, STE low to SOMI data out | 0 | 1.8 V | 66 | ns | ||
3 V | 50 | ||||||
3 | 2.4 V | 36 | |||||
3 V | 30 | ||||||
tSTE,DIS | STE disable time, STE high to SOMI high impedance | 0 | 1.8 V | 30 | ns | ||
3 V | 23 | ||||||
3 | 2.4 V | 16 | |||||
3 V | 13 | ||||||
tSU,SI | SIMO input data setup time | 0 | 1.8 V | 5 | ns | ||
3 V | 5 | ||||||
3 | 2.4 V | 2 | |||||
3 V | 2 | ||||||
tHD,SI | SIMO input data hold time | 0 | 1.8 V | 5 | ns | ||
3 V | 5 | ||||||
3 | 2.4 V | 5 | |||||
3 V | 5 | ||||||
tVALID,SO | SOMI output data valid time(2) | UCLK edge to SOMI valid, CL = 20 pF |
0 | 1.8 V | 76 | ns | |
3 V | 60 | ||||||
3 | 2.4 V | 44 | |||||
3 V | 40 | ||||||
tHD,SO | SOMI output data hold time(3) | CL = 20 pF | 0 | 1.8 V | 18 | ns | |
3 V | 12 | ||||||
3 | 2.4 V | 10 | |||||
3 V | 8 |
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
fUSCI | USCI input clock frequency | Internal: SMCLK, ACLK External: UCLK Duty cycle = 50% ±10% |
fSYSTEM | MHz | ||
fSCL | SCL clock frequency | 2.2 V, 3 V | 0 | 400 | kHz | |
tHD,STA | Hold time (repeated) START | fSCL ≤ 100 kHz | 2.2 V, 3 V | 4.0 | µs | |
fSCL > 100 kHz | 0.6 | |||||
tSU,STA | Setup time for a repeated START | fSCL ≤ 100 kHz | 2.2 V, 3 V | 4.7 | µs | |
fSCL > 100 kHz | 0.6 | |||||
tHD,DAT | Data hold time | 2.2 V, 3 V | 0 | ns | ||
tSU,DAT | Data setup time | 2.2 V, 3 V | 250 | ns | ||
tSU,STO | Setup time for STOP | fSCL ≤ 100 kHz | 2.2 V, 3 V | 4.0 | µs | |
fSCL > 100 kHz | 0.6 | |||||
tSP | Pulse duration of spikes suppressed by input filter | 2.2 V | 50 | 600 | ns | |
3 V | 50 | 600 |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
AVCC | Analog supply voltage, Full performance |
AVCC and DVCC are connected together, AVSS and DVSS are connected together, V(AVSS) = V(DVSS) = 0 V |
2.2 | 3.6 | V | ||
V(Ax) | Analog input voltage range(2) | All ADC12 analog input pins Ax | 0 | AVCC | V | ||
IADC12_A | Operating supply current into AVCC terminal(3) | fADC12CLK = 5.0 MHz, ADC12ON = 1, REFON = 0, SHT0 = 0, SHT1 = 0, ADC12DIV = 0 |
2.2 V | 125 | 155 | µA | |
3 V | 150 | 220 | |||||
CI | Input capacitance | Only one terminal Ax can be selected at one time | 2.2 V | 20 | 25 | pF | |
RI | Input MUX ON resistance | 0 V ≤ VAx ≤ AVCC | 10 | 200 | 1900 | Ω |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fADC12CLK | For specified performance of ADC12 linearity parameters | 2.2 V, 3 V | 0.45 | 4.8 | 5.4 | MHz | |
fADC12OSC | Internal ADC12 oscillator(3) | ADC12DIV = 0, fADC12CLK = fADC12OSC | 2.2 V, 3 V | 4.2 | 4.8 | 5.4 | MHz |
tCONVERT | Conversion time | REFON = 0, Internal oscillator, fADC12OSC = 4.2 MHz to 5.4 MHz |
2.2 V, 3 V | 2.4 | 3.1 | µs | |
External fADC12CLK from ACLK, MCLK or SMCLK, ADC12SSEL ≠ 0 | (2) | ||||||
tSample | Sampling time | RS = 400 Ω, RI = 1000 Ω, CI = 30 pF, τ = [RS + RI] × CI (1) |
2.2 V, 3 V | 1000 | ns |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
EI | Integral linearity error (INL) | 1.4 V ≤ (VeREF+ – VREF–/VeREF–)min ≤ 1.6 V | 2.2 V, 3 V | ±2 | LSB | ||
1.6 V < (VeREF+ – VREF–/VeREF–)min ≤ VAVCC | ±1.7 | ||||||
ED | Differential linearity error (DNL) | (VeREF+ – VREF–/VeREF–)min ≤ (VeREF+ – VREF–/VeREF–), CVREF+ = 20 pF |
2.2 V, 3 V | ±1.0 | LSB | ||
EO | Offset error | (VeREF+ – VREF–/VeREF–)min ≤ (VeREF+ – VREF–/VeREF–), Internal impedance of source RS < 100 Ω, CVREF+ = 20 pF |
2.2 V, 3 V | ±1.0 | ±2.0 | LSB | |
EG | Gain error | (VeREF+ – VREF–/VeREF–)min ≤ (VeREF+ – VREF–/VeREF–), CVREF+ = 20 pF |
2.2 V, 3 V | ±1.0 | ±2.0 | LSB | |
ET | Total unadjusted error | (VeREF+ – VREF–/VeREF–)min ≤ (VeREF+ – VREF–/VeREF–), CVREF+ = 20 pF |
2.2 V, 3 V | ±1.4 | ±3.5 | LSB |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VSENSOR | See (2) (3) | ADC12ON = 1, INCH = 0Ah, TA = 0°C |
2.2 V | 680 | mV | ||
3 V | 680 | ||||||
TCSENSOR | See (3) | ADC12ON = 1, INCH = 0Ah | 2.2 V | 2.25 | mV/°C | ||
3 V | 2.25 | ||||||
tSENSOR(sample) | Sample time required if channel 10 is selected(4) | ADC12ON = 1, INCH = 0Ah, Error of conversion result ≤1 LSB |
2.2 V | 100 | µs | ||
3 V | 100 | ||||||
VMID | AVCC divider at channel 11, VAVCC factor | ADC12ON = 1, INCH = 0Bh | 0.48 | 0.5 | 0.52 | VAVCC | |
AVCC divider at channel 11 | ADC12ON = 1, INCH = 0Bh | 2.2 V | 1.06 | 1.1 | 1.14 | V | |
3 V | 1.44 | 1.5 | 1.56 | ||||
tVMID(sample) | Sample time required if channel 11 is selected(5) | ADC12ON = 1, INCH = 0Bh, Error of conversion result ≤1 LSB |
2.2 V, 3 V | 1000 | ns |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VeREF+ | Positive external reference voltage input | VeREF+ > VREF–/VeREF– (2) | 1.4 | AVCC | V | ||
VREF–/VeREF– | Negative external reference voltage input | VeREF+ > VREF–/VeREF– (3) | 0 | 1.2 | V | ||
(VeREF+ – VREF–/VeREF–) |
Differential external reference voltage input | VeREF+ > VREF–/VeREF– (4) | 1.4 | AVCC | V | ||
IVeREF+
IVREF-/VeREF– |
Static input current | 1.4 V ≤ VeREF+ ≤ VAVCC, VeREF– = 0 V, fADC12CLK = 5 MHz, ADC12SHTx = 1h, Conversion rate 200ksps |
2.2 V, 3 V | ±8.5 | ±26 | µA | |
1.4 V ≤ VeREF+ ≤ VAVCC, VeREF– = 0 V fADC12CLK = 5 MHz, ADC12SHTx = 8h, Conversion rate 20 ksps |
2.2 V, 3 V | ±1 | |||||
CVREF± | Capacitance at VREF+ or VREF- terminal, external reference(5) | 10 | µF |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VREF+ | Positive built-in reference voltage output | REFVSEL = 2 for 2.5 V, REFON = REFOUT = 1, IVREF+ = 0 A |
3 V | 2.41 | ±1.5% | V | |
REFVSEL = 1 for 2 V, REFON = REFOUT = 1, IVREF+ = 0 A |
3 V | 1.93 | ±1.5% | ||||
REFVSEL = 0 for 1.5 V, REFON = REFOUT = 1, IVREF+ = 0 A |
2.2 V, 3 V | 1.45 | ±1.5% | ||||
AVCC(min) | AVCC minimum voltage, Positive built-in reference active | REFVSEL = 0 for 1.5 V, reduced performance | 1.8 | V | |||
REFVSEL = 0 for 1.5 V | 2.2 | ||||||
REFVSEL = 1 for 2 V | 2.3 | ||||||
REFVSEL = 2 for 2.5 V | 2.8 | ||||||
IREF+ | Operating supply current into AVCC terminal(2) (3) | REFON = 1, REFOUT = 0, REFBURST = 0 | 3 V | 100 | 140 | µA | |
REFON = 1, REFOUT = 1, REFBURST = 0 | 3 V | 0.9 | 1.5 | mA | |||
IL(VREF+) | Load-current regulation, VREF+ terminal(4) | REFVSEL = (0, 1, or 2), IVREF+ = +10 µA/–1000 µA, AVCC = AVCC (min) for each reference level, REFVSEL = (0, 1, or 2), REFON = REFOUT = 1 |
2500 | µV/mA | |||
CVREF± | Capacitance at VREF+ and VREF- terminals, internal reference | REFON = REFOUT = 1 | 20 | 100 | pF | ||
TCREF+ | Temperature coefficient of built-in reference(5) | IVREF+ = 0 A, REFVSEL = (0, 1, or 2), REFON = 1, REFOUT = 0 or 1 |
30 | 50 | ppm/ °C | ||
PSRR_DC | Power supply rejection ratio (DC) | AVCC = AVCC (min) to AVCC(max), TA = 25°C, REFVSEL = (0, 1, or 2), REFON = 1, REFOUT = 0 or 1 |
120 | 300 | µV/V | ||
PSRR_AC | Power supply rejection ratio (AC) | AVCC = AVCC (min) to AVCC(max)
TA = 25°C, f = 1 kHz, ΔVpp = 100 mV, REFVSEL = 0, 1, or 2, REFON = 1, REFOUT = 0 or 1 |
6.4 | mV/V | |||
tSETTLE | Settling time of reference voltage(6) | AVCC = AVCC (min) to AVCC(max), REFVSEL = (0, 1, or 2), REFOUT = 0, REFON = 0 → 1 |
75 | µs | |||
AVCC = AVCC (min) to AVCC(max), CVREF = CVREF(max), REFVSEL = (0, 1, or 2), REFOUT = 1, REFON = 0 → 1 |
75 |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 1.8 | 3.6 | V | |||
IAVCC_COMP | Comparator operating supply current into AVCC, Excludes reference resistor ladder | CBPWRMD = 00 | 1.8 V | 40 | µA | ||
2.2 V | 30 | 50 | |||||
3 V | 40 | 65 | |||||
CBPWRMD = 01 | 2.2 V, 3 V | 10 | 30 | ||||
CBPWRMD = 10 | 2.2 V, 3 V | 0.1 | 0.5 | ||||
IAVCC_REF | Quiescent current of local reference voltage amplifier into AVCC | CBREFACC = 1, CBREFLx = 01 | 22 | µA | |||
VIC | Common mode input range | 0 | VCC–1 | V | |||
VOFFSET | Input offset voltage | CBPWRMD = 00 | ±20 | mV | |||
CBPWRMD = 01, 10 | ±10 | ||||||
CIN | Input capacitance | 5 | pF | ||||
RSIN | Series input resistance | ON - switch closed | 3 | 4 | kΩ | ||
OFF - switch opened | 30 | MΩ | |||||
tPD | Propagation delay, response time | CBPWRMD = 00, CBF = 0 | 450 | ns | |||
CBPWRMD = 01, CBF = 0 | 600 | ||||||
CBPWRMD = 10, CBF = 0 | 50 | µs | |||||
tPD,filter | Propagation delay with filter active | CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 00 |
0.35 | 0.6 | 1.0 | µs | |
CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 01 |
0.6 | 1.0 | 1.8 | ||||
CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 10 |
1.0 | 1.8 | 3.4 | ||||
CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 11 |
1.8 | 3.4 | 6.5 | ||||
tEN_CMP | Comparator enable time, settling time | CBON = 0 to CBON = 1, CBPWRMD = 00, 01, 10 |
1 | 2 | µs | ||
tEN_REF | Resistor reference enable time | CBON = 0 to CBON = 1 | 0.3 | 1.5 | µs | ||
VCB_REF | Reference voltage for a given tap | VIN = reference into resistor ladder, n = 0 to 31 |
VIN × (n + 1) / 32 | V |
PARAMETER | TJ | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DVCC(PGM/ERASE) | Program and erase supply voltage | 1.8 | 3.6 | V | ||
IPGM | Average supply current from DVCC during program | 3 | 5 | mA | ||
IERASE | Average supply current from DVCC during erase | 2 | 6.5 | mA | ||
IMERASE, IBANK | Average supply current from DVCC during mass erase or bank erase | 2 | 6.5 | mA | ||
tCPT | Cumulative program time(1) | 16 | ms | |||
Program and erase endurance | 104 | 105 | cycles | |||
tRetention | Data retention duration | 25°C | 100 | years | ||
tWord | Word or byte program time(2) | 64 | 85 | µs | ||
tBlock, 0 | Block program time for first byte or word(2) | 49 | 65 | µs | ||
tBlock, 1–(N–1) | Block program time for each additional byte or word, except for last byte or word(2) | 37 | 49 | µs | ||
tBlock, N | Block program time for last byte or word(2) | 55 | 73 | µs | ||
tErase | Erase time for segment erase, mass erase, and bank erase when available(2) | 23 | 32 | ms | ||
fMCLK,MRG | MCLK frequency in marginal read mode (FCTL4.MRG0 = 1 or FCTL4. MRG1 = 1) |
0 | 1 | MHz |
PARAMETER | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSBW | Spy-Bi-Wire input frequency | 2.2 V, 3 V | 0 | 20 | MHz | |
tSBW,Low | Spy-Bi-Wire low clock pulse duration | 2.2 V, 3 V | 0.025 | 15 | µs | |
tSBW, En | Spy-Bi-Wire enable time (TEST high to acceptance of first clock edge)(1) | 2.2 V, 3 V | 1 | µs | ||
tSBW,Rst | Spy-Bi-Wire return to normal operation time | 15 | 100 | µs | ||
fTCK | TCK input frequency to 4-wire JTAG(2) | 2.2 V | 0 | 5 | MHz | |
3 V | 0 | 10 | MHz | |||
Rinternal | Internal pulldown resistance on TEST | 2.2 V, 3 V | 45 | 60 | 80 | kΩ |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage range during radio operation | 2.0 | 3.6 | V | |
PMMCOREVx | Core voltage range, PMMCOREVx setting during radio operation | 2 | 3 | ||
RF frequency range | 300 | 348 | MHz | ||
389(1) | 464 | ||||
779 | 928 | ||||
Data rate | 2-FSK | 0.6 | 500 | kBaud | |
2-GFSK, OOK, and ASK | 0.6 | 250 | |||
(Shaped) MSK (also known as differential offset QPSK)(2) | 26 | 500 | |||
RF crystal frequency | 26 | 26 | 27 | MHz | |
RF crystal tolerance | Total tolerance including initial tolerance, crystal loading, aging and temperature dependency.(3) | ±40 | ppm | ||
RF crystal load capacitance | 10 | 13 | 20 | pF | |
RF crystal effective series resistance | 100 | Ω |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Start-up time(1) | 150 | 810 | µs | ||
Duty cycle | 45% | 50% | 55% |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Current consumption | RF crystal oscillator only(3) | 100 | µA | |||
IDLE state (including RF crystal oscillator) | 1.7 | mA | ||||
FSTXON state (only the frequency synthesizer is running)(2) | 9.5 | mA |
PARAMETER | FREQ (MHz) | DATA RATE (kBaud) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
Current consumption, RX | 315 | 1.2 | Register settings optimized for reduced current | Input at –100 dBm (close to sensitivity limit) | 17 | mA | ||
Input at –40 dBm (well above sensitivity limit) | 16 | |||||||
38.4 | Input at –100 dBm (close to sensitivity limit) | 17 | ||||||
Input at –40 dBm (well above sensitivity limit) | 16 | |||||||
250 | Input at –100 dBm (close to sensitivity limit) | 18 | ||||||
Input at –40 dBm (well above sensitivity limit) | 16.5 | |||||||
433 | 1.2 | Register settings optimized for reduced current | Input at –100 dBm (close to sensitivity limit) | 18 | ||||
Input at –40 dBm (well above sensitivity limit) | 17 | |||||||
38.4 | Input at –100 dBm (close to sensitivity limit) | 18 | ||||||
Input at –40 dBm (well above sensitivity limit) | 17 | |||||||
250 | Input at –100 dBm (close to sensitivity limit) | 18.5 | ||||||
Input at –40 dBm (well above sensitivity limit) | 17 | |||||||
868, 915 | 1.2 | Register settings optimized for reduced current(2) | Input at –100 dBm (close to sensitivity limit) | 16 | ||||
Input at –40 dBm (well above sensitivity limit) | 15 | |||||||
38.4 | Input at –100 dBm (close to sensitivity limit) | 16 | ||||||
Input at –40 dBm (well above sensitivity limit) | 15 | |||||||
250 | Input at –100 dBm (close to sensitivity limit) | 16 | ||||||
Input at –40 dBm (well above sensitivity limit) | 15 |
PARAMETER | FREQUENCY [MHz} | PATABLE SETTING | OUTPUT POWER (dBm) | TYP | UNIT |
---|---|---|---|---|---|
Current consumption, TX | 315 | 0xC0 | Maximum | 26 | mA |
0xC4 | +10 | 25 | |||
0x51 | 0 | 15 | |||
0x29 | –6 | 15 | |||
433 | 0xC0 | Maximum | 33 | ||
0xC6 | +10 | 29 | |||
0x50 | 0 | 17 | |||
0x2D | –6 | 17 | |||
868 | 0xC0 | Maximum | 36 | ||
0xC3 | +10 | 33 | |||
0x8D | 0 | 18 | |||
0x2D | –6 | 18 | |||
915 | 0xC0 | Maximum | 35 | ||
0xC3 | +10 | 32 | |||
0x8D | 0 | 18 | |||
0x2D | –6 | 18 |
PARAMETER | PATABLE SETTING | OUTPUT POWER (dBm) | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | 25°C | 25°C | 25°C | ||||||||||
Current consumption, TX | 0xC0 | Maximum | 27.5 | 26.4 | 28.1 | mA | |||||||
0xC4 | +10 | 25.1 | 25.2 | 25.3 | |||||||||
0x51 | 0 | 14.4 | 14.6 | 14.7 | |||||||||
0x29 | –6 | 14.2 | 14.7 | 15.0 |
PARAMETER | PATABLE SETTING | OUTPUT POWER (dBm) | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | 25°C | 25°C | 25°C | ||||||||||
Current consumption, TX | 0xC0 | Maximum | 33.1 | 33.4 | 33.8 | mA | |||||||
0xC6 | +10 | 28.6 | 28.8 | 28.8 | |||||||||
0x50 | 0 | 16.6 | 16.8 | 16.9 | |||||||||
0x2D | –6 | 16.8 | 17.5 | 17.8 |
PARAMETER | PATABLE SETTING | OUTPUT POWER (dBm) | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | ||||
Current consumption, TX | 0xC0 | Maximum | 36.7 | 35.2 | 34.2 | 38.5 | 35.5 | 34.9 | 37.1 | 35.7 | 34.7 | mA | |
0xC3 | +10 | 34.0 | 32.8 | 32.0 | 34.2 | 33.0 | 32.5 | 34.3 | 33.1 | 32.2 | |||
0x8D | 0 | 18.0 | 17.6 | 17.5 | 18.3 | 17.8 | 18.1 | 18.4 | 18.0 | 17.7 | |||
0x2D | –6 | 17.1 | 17.0 | 17.2 | 17.8 | 17.8 | 18.3 | 18.2 | 18.1 | 18.1 |
PARAMETER | PATABLE SETTING | OUTPUT POWER (dBm) | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | ||||
Current consumption, TX | 0xC0 | Maximum | 35.5 | 33.8 | 33.2 | 36.2 | 34.8 | 33.6 | 36.3 | 35.0 | 33.8 | mA | |
0xC3 | +10 | 33.2 | 32.0 | 31.0 | 33.4 | 32.1 | 31.2 | 33.5 | 32.3 | 31.3 | |||
0x8D | 0 | 17.8 | 17.4 | 17.1 | 18.1 | 17.6 | 17.3 | 18.2 | 17.8 | 17.5 | |||
0x2D | –6 | 17.0 | 16.9 | 16.9 | 17.7 | 17.6 | 17.6 | 18.1 | 18.0 | 18.0 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Digital channel filter bandwidth(1) | 58 | 812 | kHz | ||
Spurious emissions(3) (2) | 25 MHz to 1 GHz | –68 | –57 | dBm | |
Above 1 GHz | –66 | –47 | |||
RX latency | Serial operation(4) | 9 | bit |
PARAMETER | DATA RATE (kBaud) | TEST CONDITIONS | TYP | UNIT |
---|---|---|---|---|
Receiver sensitivity | 0.6 | 14.3-kHz deviation, 58-kHz digital channel filter bandwidth | –117 | dBm |
1.2 | 5.2-kHz deviation, 58-kHz digital channel filter bandwidth(1) | –111 | ||
38.4 | 20-kHz deviation, 100-kHz digital channel filter bandwidth(2) | –103 | ||
250 | 127-kHz deviation, 540-kHz digital channel filter bandwidth (3) | –95 | ||
500 | MSK, 812-kHz digital channel filter bandwidth(3) | –86 |
PARAMETER | DATA RATE (kBaud) | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
Receiver sensitivity | 0.6 | 14.3-kHz deviation, 58-kHz digital channel filter bandwidth | –114 | dBm | ||
1.2 | 5.2-kHz deviation, 58-kHz digital channel filter bandwidth(1) | –111 | ||||
38.4 | 20-kHz deviation, 100-kHz digital channel filter bandwidth(2) | –104 | ||||
250 | 127-kHz deviation, 540-kHz digital channel filter bandwidth (3) | –93 | ||||
500 | MSK, 812-kHz digital channel filter bandwidth(3) | –85 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
0.6-kBaud data rate, 2-FSK, 14.3-kHz deviation, 58-kHz digital channel filter bandwidth (unless otherwise noted) | ||||||
Receiver sensitivity | –115 | dBm | ||||
1.2-kBaud data rate, 2-FSK, 5.2-kHz deviation, 58-kHz digital channel filter bandwidth (unless otherwise noted) | ||||||
Receiver sensitivity(1) | –109 | dBm | ||||
2-GFSK modulation by setting MDMCFG2.MOD_FORMAT = 2, Gaussian filter with BT = 0.5 |
–109 | |||||
Saturation | FIFOTHR.CLOSE_IN_RX = 0(3) | –28 | dBm | |||
Adjacent channel rejection | Desired channel 3 dB above the sensitivity limit, 100-kHz channel spacing(2) | –100-kHz offset | 39 | dB | ||
+100-kHz offset | 39 | |||||
Image channel rejection | IF frequency 152 kHz, desired channel 3 dB above the sensitivity limit | 29 | dB | |||
Blocking | Desired channel 3 dB above the sensitivity limit(4) | ±2-MHz offset | –48 | dBm | ||
±10-MHz offset | –40 | |||||
38.4-kBaud data rate, 2-FSK, 20-kHz deviation, 100-kHz digital channel filter bandwidth (unless otherwise noted) | ||||||
Receiver sensitivity(5) | –102 | dBm | ||||
2-GFSK modulation by setting MDMCFG2.MOD_FORMAT = 2, Gaussian filter with BT = 0.5 |
–101 | |||||
Saturation | FIFOTHR.CLOSE_IN_RX = 0(3) | –19 | dBm | |||
Adjacent channel rejection | Desired channel 3 dB above the sensitivity limit, 200 kHz channel spacing(4) | –200-kHz offset | 20 | dB | ||
+200-kHz offset | 25 | |||||
Image channel rejection | IF frequency 152 kHz, Desired channel 3 dB above the sensitivity limit | 23 | dB | |||
Blocking | Desired channel 3 dB above the sensitivity limit(4) | ±2-MHz offset | –48 | dBm | ||
±10-MHz offset | –40 | |||||
250-kBaud data rate, 2-FSK, 127-kHz deviation, 540-kHz digital channel filter bandwidth (unless otherwise noted) | ||||||
Receiver sensitivity (7) | –90 | dBm | ||||
2-GFSK modulation by setting MDMCFG2.MOD_FORMAT = 2, Gaussian filter with BT = 0.5 |
–90 | |||||
Saturation | FIFOTHR.CLOSE_IN_RX = 0(3) | –19 | dBm | |||
Adjacent channel rejection | Desired channel 3 dB above the sensitivity limit, 750-kHz channel spacing(6) | –750-kHz offset | 24 | dB | ||
+750-kHz offset | 30 | |||||
Image channel rejection | IF frequency 304 kHz, Desired channel 3 dB above the sensitivity limit | 18 | dB | |||
Blocking | Desired channel 3 dB above the sensitivity limit(6) | ±2-MHz offset | –53 | dBm | ||
±10-MHz offset | –39 | |||||
500-kBaud data rate, MSK, 812-kHz digital channel filter bandwidth (unless otherwise noted) | ||||||
Receiver sensitivity(7) | –84 | dBm | ||||
Image channel rejection | IF frequency 355 kHz, Desired channel 3 dB above the sensitivity limit | –2 | dB | |||
Blocking | Desired channel 3 dB above the sensitivity limit(8) | ±2-MHz offset | –53 | dBm | ||
±10-MHz offset | –38 |
NOTE:
868.3 MHz, 2-FSK, 5.2-kHz deviation, IF frequency is 152.3 kHz, digital channel filter bandwidth is 58 kHzNOTE:
868 MHz, 2-FSK, 20 kHz deviation, IF frequency is 152.3 kHz, digital channel filter bandwidth is 100 kHzNOTE:
868 MHz, 2-FSK, IF frequency is 304 kHz, digital channel filter bandwidth is 540 kHzNOTE:
868 MHz, 2-FSK, IF frequency is 355 kHz, digital channel filter bandwidth is 812 kHzPARAMETER | DATA RATE (kBaud) | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | |||
Sensitivity, 315MHz | 1.2 | –112 | –112 | –110 | –112 | –111 | –109 | –112 | –111 | –108 | dBm | |
38.4 | –105 | –105 | –104 | –105 | –103 | –102 | –105 | –104 | –102 | |||
250 | –95 | –95 | –92 | –94 | –95 | –92 | –95 | –94 | –91 |
PARAMETER | DATA RATE (kBaud) | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | |||
Sensitivity, 433MHz | 1.2 | –111 | –110 | –108 | –111 | –111 | –108 | –111 | –110 | –107 | dBm | |
38.4 | –104 | –104 | –101 | –104 | –104 | –101 | –104 | –103 | –101 | |||
250 | –93 | –94 | –91 | –93 | –93 | –90 | –93 | –93 | –90 |
PARAMETER | DATA RATE (kBaud) | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | |||
Sensitivity, 868MHz | 1.2 | –109 | –109 | –107 | –109 | –109 | –106 | –109 | –108 | –106 | dBm | |
38.4 | –102 | –102 | –100 | –102 | –102 | –99 | –102 | –101 | –99 | |||
250 | –90 | –90 | –88 | –89 | –90 | –87 | –89 | –90 | –87 | |||
500 | –84 | –84 | –81 | –84 | –84 | –80 | –84 | –84 | –80 |
PARAMETER | DATA RATE (kBaud) | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | |||
Sensitivity, 915MHz | 1.2 | –109 | –109 | –107 | –109 | –109 | –106 | –109 | –108 | –105 | dBm | |
38.4 | –102 | –102 | –100 | –102 | –102 | –99 | –103 | –102 | –99 | |||
250 | –92 | –92 | –89 | –92 | –92 | –88 | –92 | –92 | –88 | |||
500 | –87 | –86 | –81 | –86 | –86 | –81 | –86 | –85 | –80 |
PARAMETER | FREQUENCY (MHz) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Differential load impedance(1) | 315 | 122 + j31 | Ω | ||||
433 | 116 + j41 | ||||||
868/915 | 86.5 + j43 | ||||||
Output power, highest setting(2) | 315 | Delivered to a 50-Ω single-ended load through the RF matching network of the CC430 reference design | +12 | dBm | |||
433 | +13 | ||||||
868 | +11 | ||||||
915 | +11 | ||||||
Output power, lowest setting(2) | Delivered to a 50-Ω single-ended load through the RF matching network of the CC430 reference design | –30 | dBm | ||||
Harmonics, radiated(3)(4)(5) |
433 | Second harmonic | –56 | dBm | |||
Third harmonic | –57 | ||||||
868 | Second harmonic | –50 | |||||
Third harmonic | –52 | ||||||
915 | Second harmonic | –50 | |||||
Third harmonic | –54 | ||||||
Harmonics, conducted | 315 | Frequencies below 960 MHz | +10 dBm CW | < –38 | dBm | ||
Frequencies above 960 MHz | < –48 | ||||||
433 | Frequencies below 1 GHz | +10 dBm CW | –45 | ||||
Frequencies above 1 GHz | < –48 | ||||||
868 | Second harmonic | +10 dBm CW | –59 | ||||
Other harmonics | < –71 | ||||||
915 | Second harmonic | +11 dBm CW(6) | –53 | ||||
Other harmonics | < –47 | ||||||
Spurious emissions, conducted, harmonics not included(7) | 315 | Frequencies below 960 MHz | +10 dBm CW | < –58 | dBm | ||
Frequencies above 960 MHz | < –53 | ||||||
433 | Frequencies below 1 GHz | +10 dBm CW | < –54 | ||||
Frequencies above 1 GHz | < –54 | ||||||
Frequencies within 47 to 74, 87.5 to 118, 174 to 230, 470 to 862 MHz | < –63 | ||||||
868 | Frequencies below 1 GHz | +10 dBm CW | < –46 | ||||
Frequencies above 1 GHz | < –59 | ||||||
Frequencies within 47 to 74, 87.5 to 118, 174 to 230, 470 to 862 MHz | < –56 | ||||||
915 | Frequencies below 960 MHz | +11 dBm CW | < –49 | ||||
Frequencies above 960 MHz | < –63 | ||||||
TX latency(8) | Serial operation | 8 | bits |
OUTPUT POWER (dBm) | PATABLE SETTING | |||
---|---|---|---|---|
315 MHz | 433 MHz | 868 MHz | 915 MHz | |
–30 | 0x12 | 0x05 | 0x03 | 0x03 |
–12 | 0x33 | 0x26 | 0x25 | 0x25 |
–6 | 0x29 | 0x2D | 0x2D | 0x2D |
0 | 0x51 | 0x50 | 0x8D | 0x8D |
10 | 0xC4 | 0xC4 | 0xC3 | 0xC3 |
Maximum | 0xC0 | 0xC0 | 0xC0 | 0xC0 |
PARAMETER | PATABLE SETTING | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | |||
Output power, 315 MHz | 0xC0 (max) | 11.9 | 11.8 | 11.8 | dBm | |||||||
0xC4 (10 dBm) | 10.3 | 10.3 | 10.3 | |||||||||
0xC6 (default) | 9.3 | |||||||||||
0x51 (0 dBm) | 0.7 | 0.6 | 0.7 | |||||||||
0x29 (–6 dBm) | –6.8 | –5.6 | –5.3 |
PARAMETER | PATABLE SETTING | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | |||
Output power, 433 MHz | 0xC0 (max) | 12.6 | 12.6 | 12.6 | dBm | |||||||
0xC4 (10 dBm) | 10.3 | 10.2 | 10.2 | |||||||||
0xC6 (default) | 10.0 | |||||||||||
0x50 (0 dBm) | 0.3 | 0.3 | 0.3 | |||||||||
0x2D (–6 dBm) | –6.4 | –5.4 | –5.1 |
PARAMETER | PATABLE SETTING | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | |||
Output power, 868 MHz | 0xC0 (max) | 11.9 | 11.2 | 10.5 | 11.9 | 11.2 | 10.5 | 11.9 | 11.2 | 10.5 | dBm | |
0xC3 (10 dBm) | 10.8 | 10.1 | 9.4 | 10.8 | 10.1 | 9.4 | 10.7 | 10.1 | 9.4 | |||
0xC6 (default) | 8.8 | |||||||||||
0x8D (0 dBm) | 1.0 | 0.3 | –0.3 | 1.1 | 0.3 | –0.3 | 1.1 | 0.3 | –0.3 | |||
0x2D (–6 dBm) | –6.5 | –6.8 | –7.3 | –5.3 | –5.8 | –6.3 | –4.9 | –5.4 | –6.0 |
PARAMETER | PATABLE SETTING | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | |||
Output power, 915 MHz | 0xC0 (max) | 12.2 | 11.4 | 10.6 | 12.1 | 11.4 | 10.7 | 12.1 | 11.4 | 10.7 | dBm | |
0xC3 (10 dBm) | 11.0 | 10.3 | 9.5 | 11.0 | 10.3 | 9.5 | 11.0 | 10.3 | 9.6 | |||
0xC6 (default) | 8.8 | |||||||||||
0x8D (0 dBm) | 1.9 | 1.0 | 0.3 | 1.9 | 1.0 | 0.3 | 1.9 | 1.1 | 0.3 | |||
0x2D (–6 dBm) | –5.5 | –6.0 | –6.5 | –4.3 | –4.8 | –5.5 | –3.9 | –4.4 | –5.1 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Programmed frequency resolution(1) | 26- to 27-MHz crystal | 397 | fXOSC/216 | 412 | Hz |
Synthesizer frequency tolerance(2) | ±40 | ppm | |||
RF carrier phase noise | 50-kHz offset from carrier | –95 | dBc/Hz | ||
100-kHz offset from carrier | –94 | ||||
200-kHz offset from carrier | –94 | ||||
500-kHz offset from carrier | –98 | ||||
1-MHz offset from carrier | –107 | ||||
2-MHz offset from carrier | –112 | ||||
5-MHz offset from carrier | –118 | ||||
10-MHz offset from carrier | –129 | ||||
PLL turnon or hop time(3) | Crystal oscillator running | 85.1 | 88.4 | 88.4 | µs |
PLL RX-to-TX settling time(4) | 9.3 | 9.6 | 9.6 | µs | |
PLL TX-to-RX settling time(5) | 20.7 | 21.5 | 21.5 | µs | |
PLL calibration time(6) | 694 | 721 | 721 | µs |
DATA RATE (kBaud) | RSSI_OFFSET (dB) | |
---|---|---|
433 MHz | 868 MHz | |
1.2 | 74 | 74 |
38.4 | 74 | 74 |
250 | 74 | 74 |
500 | 74 | 74 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VBAT | Supply voltage range during LF operation | 2.0 | 3.6 | V | |
RF crystal load capacitance | 10 | 13 | 20 | pF | |
RF crystal effective series resistance | 100 | Ω |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LR1 | Equivalent inductance | 25°C, f = 134.2 kHz | 7.37 | 7.6 | 7.81 | mH |
LR2 | Equivalent inductance | 25°C, f = 134.2 kHz | 4.37 | 4.5 | 4.63 | mH |
dLR/LRdT | Temperature coefficient of LR | –40°C to 85°C | 250 | ppm/°C | ||
QLRT | Quality factor of LR | –40°C to 85°C | 10 | 150 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CL | Charge capacitor (dCL = ±10%) | 25°C, QOP = 134.2 kHz | 198 | 220 | 242 | nF |
dCL(T) | Temperature coefficient of CL | –40°C to 85°C | –10% | 10% | ||
Dielectric of CL | XR7 | |||||
DCL(t) | Charge capacitor aging | 100000 h | –10% | 0% |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fRES,PE | Resonant circuit frequency | 25°C | 110 | 140 | kHz | |
tWakeUp | Wake-up time | 500 | 560 | 1000 | µs | |
IPESBWP | Standby current | Wake pattern A active, wake pattern B off, regular sensitivity, VBAT = 3 V |
4.4 | µA | ||
VWAKEA | Sensitivity A (regular) | Configured to highest sensitivity | 2.6 | 3.7 | 6.2 | mVpp |
VWAKEA | Sensitivity A (regular) | Configured to lowest sensitivity | 9 | 13.5 | 23 | mVpp |
VWAKEA | Sensitivity A (high sensitivity mode) | Configured to highest sensitivity and high sensitivity mode | 0.3 | 0.5 | 0.9 | mVpp |
VWAKEB | Sensitivity B | Configured to highest sensitivity | 2.3 | 4.2 | 7.5 | mVpp |
VWAKEB | Sensitivity B | Configured to lowest sensitivity | 50 | 110 | 200 | mVpp |
VRF | Maximum RF input voltage | 10 | Vpp | |||
S/N | Wake pattern detection error rate (S/N) | 10 | dB | |||
tsA | WDE settling time (wake A, low sensitivity) | 500 | µs | |||
tsAh | WDE settling time (wake A, high sensitivity) | 600 | µs | |||
ts\B | WDE settling time (wake B) | 2000 | µs | |||
tresA | WDE resettling time (strong burst recovery time) | Step VRF 2Vpp to 10mVpp | 3000 | µs |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
DR | Dynamic range | 72 | dB | ||
VRF | Input voltage range | 0.002 | 8 | Vpp | |
A | RSSI linear coefficient | 28 | |||
B | RSSI constant coefficient | 180 | |||
#RSSI | Number of RSSI values | 128 | |||
Verr16mV | Absolute RSSI error at VRF = 16 mVpp | –1.28 | 1.28 | mVpp | |
err16mV | Relative RSSI error VRF ≥ 16 mVpp | –8% | 8% | ||
Verr2mV | Absolute RSSI error at VRF = 2 mVpp | –0.4 | 0.4 | mVpp | |
err2mV | Relative RSSI error at VRF = 2 mVpp | –20% | 20% | ||
Vmin | Resolution at VRF = 2 mVpp | 0.14 | mV | ||
t | Measurement time (all three channels) | 2 | ms |