TI 32-mm glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. Specific products are compliant to ISO 11784 and ISO 11785 global open standards. TI LF transponders are manufactured with TI's patented tuning process to provide consistent read and write performance. Before delivery, the transponders undergo complete functional and parametric testing to provide the high quality that customers have come to expect from TI. The transponder is well suited for use in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management, and waste management applications.
PART NUMBER | PACKAGE (PIN) | BODY SIZE(2) |
---|---|---|
RI-TRP-DR2B-40 | TRP (0) | 3.85 mm × 32.2 mm |