SCBS842E September   2001  – February 2019 RI-TRP-DR2B

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
  2. 2Revision History
  3. 3Specifications
    1. 3.1 Absolute Maximum Ratings
    2. 3.2 ESD Ratings
    3. 3.3 Recommended Operating Conditions
    4. 3.4 Electrical Characteristics
    5. 3.5 Physical Characteristics
  4. 4Device and Documentation Support
    1. 4.1 Getting Started and Next Steps
    2. 4.2 Device Nomenclature
    3. 4.3 Documentation Support
    4. 4.4 Community Resources
    5. 4.5 Trademarks
    6. 4.6 Electrostatic Discharge Caution
    7. 4.7 Export Control Notice
    8. 4.8 Glossary
  5. 5Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
  • TRP|0
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

TI 32-mm glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. Specific products are compliant to ISO 11784 and ISO 11785 global open standards. TI LF transponders are manufactured with TI's patented tuning process to provide consistent read and write performance. Before delivery, the transponders undergo complete functional and parametric testing to provide the high quality that customers have come to expect from TI. The transponder is well suited for use in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management, and waste management applications.

Device Information(1)

PART NUMBER PACKAGE (PIN) BODY SIZE(2)
RI-TRP-DR2B-40 TRP (0) 3.85 mm × 32.2 mm
For the most current device, package, and ordering information, see the Package Option Addendum in Section 5, or see the TI website at www.ti.com.
The sizes shown here are approximations. For the package dimensions with tolerances, see the Mechanical Data in Section 5.
RI-TRP-DR2B photo_transponder.pngFigure 1-1 RI-TRP-DR2B Transponder