SCBS842E September 2001 – February 2019 RI-TRP-DR2B
PRODUCTION DATA.
PARAMETER | RI-TRP-DR2B | UNIT |
---|---|---|
Case Material | Glass | |
Protection Class | Hermetically sealed | |
EMC | Programmed code is not affected by normal electromagnetic interference or x-rays | |
Signal Penetration | Transponder can be read through almost all nonmetallic material | |
Dimensions | ⌀3.85 ±0.05 × 32.2 ±0.6 | mm |
Weight | 0.85 | g |