SLFS023H April   1978  – December 2024 NA556 , NE556 , SA556 , SE556

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Monostable Operation
      2. 6.3.2 Astable Operation
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Pulse-Width Modulation
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Pulse-Position Modulation
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curves
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • J|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Switching Characteristics

VCC = 5V and 15V, TA = 25°C (unless otherwise noted); characteristic values are specified by design, characterization, or both, and are not production tested
PARAMETER TEST CONDITIONS(1) MIN TYP MAX UNIT
Temperature coefficient of timing interval Each timer, monostable(2),
TA = MIN to MAX
NA556, NE556, SA556 50 ppm/°C
SE556 30 100
Each timer, astable(3), TA = MIN to MAX NA556, NE556, SA556 150
SE556 90
Timer 1 – Timer 2, TA = MIN to MAX ±10
Supply voltage sensitivity of timing interval Each timer, monostable(2) NA556, NE556, SA556 0.1 0.5 %/V
SE556 0.05 0.2
Each timer, astable(3) NA556, NE556, SA556 0.3
SE556 0.15
Timer 1 – Timer 2 NA556, NE556, SA556 ±0.2
SE556 ±0.1
tr Output pulse rise time CL = 15pF, TA = 25°C, 20% to 80% NA556, NE556, SA556 100 300 ns
SE556 100 200
tf Output pulse fall time CL = 15pF, TA = 25°C, 80% to 20% NA556, NE556, SA556 100 300 ns
SE556 100 200
For conditions shown as MIN or MAX, use the appropriate value specified under Recommended Operating Conditions.
Values specified are for a device in a monostable circuit similar to Figure 6-2, with the following component values: RA = 2kΩ to 100kΩ, CT = 0.1μF.
Values specified are for a device in an astable circuit similar to Figure 6-3, with the following component values: RA = 1kΩ to 100kΩ, CT = 0.1μF.