SLFS023H April   1978  – December 2024 NA556 , NE556 , SA556 , SE556

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Monostable Operation
      2. 6.3.2 Astable Operation
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Pulse-Width Modulation
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Pulse-Position Modulation
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curves
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • J|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

at VCC = 5V to 15V and TA = 25°C (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VT Threshold voltage level VCC = 15V NA556, NE556, SA556 8.8 10 11.2 V
SE556 9.4 10 10.6
VCC = 5V NA556, NE556, SA556 2.4 3.3 4.2
SE556 2.7 3.3 4
IT Threshold current(1) 30 250 nA
VTRIG Trigger voltage level VCC = 15V NA556, NE556, SA556 4.5 5 5.6 V
SE556 4.8 5 5.2
VCC = 15V, TA = –55°C to +125°C SE556 3 6
VCC = 5V NA556, NE556, SA556 1.1 1.67 2.2
SE556 1.45 1.67 1.9
VCC = 5V, TA = –55°C to +125°C SE556 1.9
ITRIG Trigger current VTRIG = 0V NA556, NE556, SA556 0.5 2 μA
SE556 0.5 0.9
VRESET Reset voltage level 0.3 0.7 1 V
TA = –55°C to +125°C SE556 1.1
IRESET Reset current VRESET = VCC 0.1 0.4 mA
VRESET = 0V NA556, NE556, SA556 –0.4 1.5
SE556 –0.4 –1
IDISCH Discharge switch
off-state current
20 100 nA
VCONT Control voltage
(open circuit)
VCC = 15V NA556, NE556, SA556 9 10 11 V
SE556 9.6 10 10.4
VCC = 15V, TA = –55°C to +125°C SE556 9.6 10.4
VCC = 5V NA556, NE556, SA556 2.6 3.3 4
SE556 2.9 3.3 3.8
VCC = 5V, TA = –55°C to +125°C SE556 2.9 3.8
VOL Low-level
output voltage
VCC = 15V, IOL = 10mA NA556, NE556, SA556 0.1 0.25 V
SE556 0.1 0.15
VCC = 15V, IOL = 10mA,
TA = –55°C to +125°C
SE556 0.2
VCC = 15V, IOL = 50mA NA556, NE556, SA556 0.4 0.75
SE556 0.4 0.5
VCC = 15V, IOL = 50mA,
TA = –55°C to +125°C
SE556 1
VCC = 15V, IOL = 100mA NA556, NE556, SA556 2 2.5
SE556 2 2.2
VCC = 15V, IOL = 100mA,
TA = –55°C to +125°C
SE556 2.7
VCC = 15V, IOL = 200mA 2.5
VCC = 5V, IOL = 3.5mA,
TA = –55°C to +125°C
SE556 0.35
VCC = 5V, IOL = 5mA NA556, NE556, SA556 0.1 0.25
SE556 0.1 0.15
VCC = 5V, IOL = 5mA,
TA = –55°C to +125°C
SE556 0.8
VCC = 5V, IOL = 8mA NA556, NE556, SA556 0.15 0.3
SE556 0.15 0.25
VOH High-level
output voltage
VCC = 15V, IOH = –100mA NA556, NE556, SA556 12.75 13.3 V
SE556 13 13.3
VCC = 15V, IOH = –100mA,
TA = –55°C to +125°C
SE555 12
VCC = 15V, IOH = –200mA 12.5
VCC = 5V, IOH = –100mA NA556, NE556, SA556 2.75 3.3
SE556 3 3.3
VCC = 5V, IOH = –100mA,
TA = –55°C to +125°C
SE555 2
ICC Supply current Output low, no load, VCC = 15V NA556, NE556, SA556 20 30 mA
SE556 20 24
Output low, no load, VCC = 5V NA556, NE556, SA556 6 12
SE556 6 10
Output high, no load, VCC = 15V NA556, NE556, SA556 18 26
SE556 18 20
Output high, no load, VCC = 5V NA556, NE556, SA556 4 10
SE556 4 8
This parameter influences the maximum value of the timing resistors RA and RB in the circuit of Figure 6-3. For example, when VCC = 5V, the maximum value is RA + RB ≅ 3.4MΩ, and for VCC = 15V, the maximum value is RA + RB ≅ 10MΩ.