SLVS077F April 1977 – January 2021 SG2524 , SG3524
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SGx524 contains two identical npn transistors, the collectors and emitters of which are uncommitted. Each transistor has antisaturation circuitry that limits the current through that transistor to a maximum of 100 mA for fast response.