SLVS077F April 1977 – January 2021 SG2524 , SG3524
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Always try to use a low EMI inductor with a ferrite type closed core. Some examples would be toroid and encased E core inductors. Open core can be used if they have low EMI characteristics and are located a bit more away from the low power traces and components. Make the poles perpendicular to the PCB as well if using an open core. Stick cores usually emit the most unwanted noise.