THERMAL METRIC(1) | SGx524 | UNIT |
---|
D | N | NS |
---|
16 PINS |
---|
RθJA | Junction-to-ambient thermal resistance(2)(3) | 73 | 67 | 64 | °C/W |
(1) For more information about traditional and new thermal metrics, see the
IC Package Thermal Metrics application report,
SPRA953.
(2) Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) – TA)/θJA. Operation at the absolute maximum TJ of 150°C can impact reliability.
(3) The package thermal impedance is calculated in accordance with JESD 51-7.