SLVS077F April 1977 – January 2021 SG2524 , SG3524
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 40 | V | ||
ICC | Collector output current | 100 | mA | ||
IO(ref) | Reference output current | 50 | mA | ||
Current through CT terminal | –5 | mA | |||
TJ | Maximum junction temperature | 150 | °C | ||
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | 260 | °C | |||
Tstg | Storage temperature range | –65 | 150 | °C |