SNOSBA2B July 2011 – May 2015 SM74101
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN | 1 | I | TTL compatible thresholds. Pull up to VCC when not used. |
VEE | 2 | - | Connect to either power ground or a negative gate drive supply for positive or negative voltage swing. |
VCC | 3 | I | Locally decouple to VEE. The decoupling capacitor should be located close to the chip. |
OUT | 4 | O | Capable of sourcing 3A and sinking 7A. Voltage swing of this output is from VEE to VCC. |
IN_REF | 5 | - | Connect to power ground (VEE) for standard positive only output voltage swing. Connect to system logic ground when VEE is connected to a negative gate drive supply. |
INB | 6 | I | TTL compatible thresholds. Connect to IN_REF when not used. |
- - - | Exposed Pad | - | Internally bonded to the die substrate. Connect to VEE ground pin for low thermal impedance. |