SGUS033A February 2002 – May 2016 SMJ320C6203
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
See the component selection in Table 17.
CLKMODE | CLKIN RANGE (MHz) | CPU CLOCK FREQUENCY RANGE (MHz) | CLKOUT2 RANGE (MHz) | R1 [±1%] (REVISION NO.) | C1 [±10%] (REVISION NO.) | C2 [±10%] (REVISION NO.) | TYPICAL LOCK TIME (µs) |
---|---|---|---|---|---|---|---|
x4 | 32.5 to 75 | 130 to 300 | 65 to 150 | 45.3 Ω | 47 nF | 10 pF | 75 |
x6 | 21.7 to 50 | ||||||
x7 | 18.6 to 42.9 | ||||||
x8 | 16.3 to 37.5 | ||||||
x9 | 14.4 to 33.3 | ||||||
x10 | 13 to 30 | ||||||
x11 | 11.8 to 27.3 |