SGUS033A February 2002 – May 2016 SMJ320C6203
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME | PIN NO. | TYPE(1) | DESCRIPTION |
---|---|---|---|
CLOCK/PLL | |||
CLKIN | D10 | I | Clock input |
CLKOUT1 | Y17 | O | Clock output at full device speed |
CLKOUT2 | Y16 | O | Clock output at half of device speed; used for synchronous memory interface |
CLKMODE0 | C12 | I | Clock mode selects; selects what multiply factors of the input clock frequency the CPU frequency equals. For more details on the CLKMODE pins and the PLL multiply factors for the C6203 device, see Clock PLL |
CLKMODE1 | G10 | I | |
CLKMODE2 | G12 | I | |
PLLV(2) | B11 | A(3) | PLL analog VCC connection for the low-pass filter |
PLLG(2) | A11 | A(3) | PLL analog GND connection for the low-pass filter |
PLLF(2) | G11 | A(3) | PLL low-pass filter connection to external components and a bypass capacitor |
JTAG EMULATION | |||
TMS | W5 | I | JTAG test-port mode select (features an internal pullup) |
TDO | R8 | O/Z | JTAG test-port data out |
TDI | W4 | I | JTAG test-port data in (features an internal pullup) |
TCK | V5 | I | JTAG test-port clock |
TRST | R7 | I | JTAG test-port reset (features an internal pulldown) |
EMU1 | T7 | I/O/Z | Emulation pin 1, pullup with a dedicated 20-kΩ resistor |
EMU0 | Y5 | I/O/Z | Emulation pin 0, pullup with a dedicated 20-kΩ resistor |
RESET AND INTERRUPTS | |||
RESET | J4 | I | Device reset |
NMI | K2 | I | Nonmaskable interrupt Edge-driven (rising edge) |
EXT_INT7 | R4 | I | External interrupts
|
EXT_INT6 | P6 | ||
EXT_INT5 | T2 | ||
EXT_INT4 | T3 | ||
IACK | R2 | O | Interrupt acknowledge for all active interrupts serviced by the CPU |
INUM3 | P4 | O | Active interrupt identification number
|
INUM2 | P1 | ||
INUM1 | P2 | ||
INUM0 | N6 | ||
POWER-DOWN STATUS | |||
PD | V3 | O | Power-down modes 2 or 3 (active if high) |
EXPANSION BUS | |||
XCLKIN | C9 | I | Expansion bus synchronous host interface clock input |
XFCLK | B9 | O | Expansion bus FIFO interface clock output |
XD31 | D11 | I/O/Z | Expansion bus data
Note: For more information on pin control and boot configuration fields, see TMS320C6000 Peripherals Reference Guide (SPRU190) XD[30:16] − XCE[3:0] memory type XD13 − XBLAST polarity XD12 − XW/R polarity XD11 − Asynchronous or synchronous host operation XD10 − Arbitration mode (internal or external) XD9 − FIFO mode XD8 − Little endian/big endian XD7 − SCRT select XD[4:0] − Boot mode All other expansion bus data pins not listed should be pulled down. For proper operation, XD7 must be pulled down with a 10-kΩ resistor. The board design should be wired such that a pullup or pulldown resistor can be used on XD7 for future applications. |
XD30 | B13 | ||
XD29 | F12 | ||
XD28 | C13 | ||
XD27 | D12 | ||
XD26 | A14 | ||
XD25 | B14 | ||
XD24 | F13 | ||
XD23 | B15 | ||
XD22 | C15 | ||
XD21 | D13 | ||
XD20 | B16 | ||
XD19 | B17 | ||
XD18 | D14 | ||
XD17 | F15 | ||
XD16 | C17 | ||
XD15 | G14 | ||
XD14 | D17 | ||
XD13 | C18 | ||
XD12 | E18 | ||
XD11 | D18 | ||
XD10 | G15 | ||
XD9 | D19 | ||
XD8 | F16 | ||
XD7 | F19 | ||
XD6 | E20 | ||
XD5 | G16 | ||
XD4 | H19 | ||
XD3 | G20 | ||
XD2 | J18 | ||
XD1 | H20 | ||
XD0 | H21 | ||
XCE3 | D3 | O/Z | Expansion bus I/O port memory space enables
|
XCE2 | G6 | ||
XCE1 | D4 | ||
XCE0 | E4 | ||
XBE3/XA5 | F6 | I/O/Z | Expansion bus multiplexed byte-enable control/address signals
|
XBE2/XA4 | F7 | ||
XBE1/XA3 | B5 | ||
XBE0/XA2 | C7 | ||
XOE | B7 | O/Z | Expansion bus I/O port output-enable |
XRE | B8 | O/Z | Expansion bus I/O port read-enable |
XWE/XWAIT | D7 | O/Z | Expansion bus I/O port write-enable and host-port wait signals |
XCS | D8 | I | Expansion bus host-port chip-select input |
XAS | G9 | I/O/Z | Expansion bus host-port address strobe |
XCNTL | A9 | I | Expansion bus host control. XCNTL selects between expansion bus address or data register. |
XW/R | F9 | I/O/Z | Expansion bus host-port write/read-enable. XW/R polarity is selected at reset. |
XRDY | F4 | I/O/Z | Expansion bus host-port ready (active low) and I/O port ready (active high) |
XBLAST | C5 | I/O/Z | Expansion bus host-port burst last-polarity selected at reset |
XBOFF | C10 | I | Expansion bus back off |
XHOLD | C4 | I/O/Z | Expansion bus hold request |
XHOLDA | D6 | I/O/Z | Expansion bus hold acknowledge |
EMIF − CONTROL SIGNALS COMMON TO ALL TYPES OF MEMORY | |||
CE3 | V18 | O/Z | Memory space enables
|
CE2 | W18 | ||
CE1 | T15 | ||
CE0 | U18 | ||
BE3 | R15 | O/Z | Byte-enable control
|
BE2 | V19 | ||
BE1 | U20 | ||
BE0 | V16 | ||
EMIF − ADDRESS | |||
EA21 | K18 | O/Z | External address (word address) |
EA20 | K16 | ||
EA19 | J20 | ||
EA18 | K19 | ||
EA17 | J21 | ||
EA16 | K20 | ||
EA15 | M19 | ||
EA14 | L16 | ||
EA13 | K21 | ||
EA12 | M18 | ||
EA11 | L21 | ||
EA10 | N18 | ||
EA9 | M20 | ||
EA8 | M16 | ||
EA7 | R18 | ||
EA6 | M21 | ||
EA5 | N21 | ||
EA4 | N16 | ||
EA3 | P20 | ||
EA2 | T18 | ||
EMIF − DATA | |||
ED31 | V6 | I/O/Z | External data |
ED30 | Y6 | ||
ED29 | T8 | ||
ED28 | Y7 | ||
ED27 | Y8 | ||
ED26 | V7 | ||
ED25 | T9 | ||
ED24 | AA8 | ||
ED23 | V8 | ||
ED22 | Y9 | ||
ED21 | AA9 | ||
ED20 | V9 | ||
ED19 | T10 | ||
ED18 | Y10 | ||
ED17 | W9 | ||
ED16 | V10 | ||
ED15 | T11 | ||
ED14 | AA10 | ||
ED13 | W10 | ||
ED12 | W12 | ||
ED11 | Y11 | ||
ED10 | Y12 | ||
ED9 | T12 | ||
ED8 | AA13 | ||
ED7 | R12 | ||
ED6 | V13 | ||
ED5 | Y13 | ||
ED4 | Y14 | I/O/Z | External data |
ED3 | T13 | ||
ED2 | Y15 | ||
ED1 | R13 | ||
ED0 | V14 | ||
EMIF − ASYNCHRONOUS MEMORY CONTROL | |||
ARE | T20 | O/Z | Asynchronous memory read-enable |
AOE | P16 | O/Z | Asynchronous memory output-enable |
AWE | R20 | O/Z | Asynchronous memory write-enable |
ARDY | R16 | I | Asynchronous memory ready input |
EMIF − SYNCHRONOUS DRAM (SDRAM)/SYNCHRONOUS BURST SRAM (SBSRAM) CONTROL | |||
SDA10 | T14 | O/Z | SDRAM address 10 (separate for deactivate command) |
SDCAS/SSADS | V17 | O/Z | SDRAM column-address strobe/SBSRAM address strobe |
SDRAS/SSOE | W17 | O/Z | SDRAM row-address strobe/SBSRAM output-enable |
SDWE/SSWE | W15 | O/Z | SDRAM write-enable/SBSRAM write-enable |
EMIF − BUS ARBITRATION | |||
HOLD | T19 | I | Hold request from the host |
HOLDA | T16 | O | Hold-request-acknowledge to the host |
TIMER 0 | |||
TOUT0 | F2 | O | Timer 0 or general-purpose output |
TINP0 | E2 | I | Timer 0 or general-purpose input |
TIMER 1 | |||
TOUT1 | G4 | O | Timer 1 or general-purpose output |
TINP1 | H6 | I | Timer 1 or general-purpose input |
DMA ACTION COMPLETE STATUS | |||
DMAC3 | R6 | O | DMA action complete |
DMAC2 | U2 | ||
DMAC1 | T6 | ||
DMAC0 | V4 | ||
MULTICHANNEL BUFFERED SERIAL PORT 0 (McBSP0) | |||
CLKS0 | K6 | I | External clock source (as opposed to internal) |
CLKR0 | L1 | I/O/Z | Receive clock |
CLKX0 | K3 | I/O/Z | Transmit clock |
DR0 | M1 | I | Receive data |
DX0 | L6 | O/Z | Transmit data |
FSR0 | L2 | I/O/Z | Receive frame sync |
FSX0 | L3 | I/O/Z | Transmit frame sync |
MULTICHANNEL BUFFERED SERIAL PORT 1 (McBSP1) | |||
CLKS1 | G2 | I | External clock source (as opposed to internal) |
CLKR1 | H2 | I/O/Z | Receive clock |
CLKX1 | H4 | I/O/Z | Transmit clock |
DR1 | J2 | I | Receive data |
DX1 | H3 | O/Z | Transmit data |
FSR1 | J6 | I/O/Z | Receive frame sync |
FSX1 | J1 | I/O/Z | Transmit frame sync |
MULTICHANNEL BUFFERED SERIAL PORT 2 (McBSP2) | |||
CLKS2 | L4 | I | External clock source (as opposed to internal) |
CLKR2 | M2 | I/O/Z | Receive clock |
CLKX2 | N4 | I/O/Z | Transmit clock |
DR2 | P3 | I | Receive data |
DX2 | N2 | O/Z | Transmit data |
FSR2 | M6 | I/O/Z | Receive frame sync |
FSX2 | N1 | I/O/Z | Transmit frame sync |
RESERVED FOR TEST | |||
RSV0 | K1 | I | Reserved for testing, pullup with a dedicated 20-kΩ resistor |
RSV1 | F3 | I | Reserved for testing, pullup with a dedicated 20-kΩ resistor |
RSV2 | A10 | I | Reserved for testing, pullup with a dedicated 20-kΩ resistor |
RSV3 | F11 | O | Reserved (leave unconnected, do not connect to power or ground) |
RSV4 | D9 | O | Reserved (leave unconnected, do not connect to power or ground) |
N/C | R11 | — | No connect |
R9 | — | ||
W7 | — | ||
SUPPLY VOLTAGE PINS | |||
DVDD - 3.3 V | C8, C14, E3 , E19, H9 , H11, H13, J3, J8, J10, J12, J14, J19, K7, K9, K11, K13, K15, L8, L10, L12, L14, M7, M9, M11, M13, M15, N3, N8, N10, N12, N14, N19, P9, P11, P13, U3, U19, W8, W14, A3, A5, A7, A12, A13, A16, A18, B2, B4, B6, B10, B12, B19, C1, C3, C20, D2, D15, D16, D21, E1, E6, E8, E10, E12, E14, E16 | S | 3.3-V supply voltage (I/O) |
CVDD - 1.5 V | F5, F8, F10, F14, F17, F20, F21, G1, G7, G8, G13, G18, H5, H16, H17, H18, K4, K5, K17, L18, L19, L20, M3, M4, M5, M17, N20, P5, P17, P18, P19, R10, R14, R21, T1, T5, T17, U4, U6, U8, U10, U12, U14, U16, U21, V1, V11, V12, V15, V20, W2, W13, W19, W21, Y3, Y18, Y20, AA4, AA6, AA11, AA12, AA15, AA17, AA19 | S | 1.5-V supply voltage (core) |
GROUND PINS | |||
VSS | A4, A6, A8, A15, A17, A19, B3, B18, B20, C2, C6, C11, C16, C19, C21, D1, D5, D20, E5, E7, E9, E11, E13, E15, E17, E21, F1, F18, G3, G5, G17, G19, G21, H1, H7, H8, H10, H12, H14, H15, J5, J7, J9, J11, J13, J15, J16, J17, K8, K10, K12, K14, L5, L7, L9, L11, L13, L15, L17, M8, M10, M12, M14, N5, N7, N9, N11, N13, N15, N17, P7, P8, P10, P12, P14, P15, P21, R1, R3, R5, R17, R19, T4, T21, U1, U5, U7, U9, U11, U13, U15, U17, V2, V21, W1, W3, W6, W11, W16, W20, Y2, Y4, Y19, AA3, AA5, AA7, AA14, AA16, AA18 | GND | Ground pins |