SGUS034F February 2001 – June 2015 SMJ320VC33
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE:
DVDD is the power supply for the I/O pins while CVDD is the power supply for the core CPU. VSS is the ground for both the I/O pins and the core CPU.SIGNAL NAME | PIN NUMBER | SIGNAL NAME | PIN NUMBER | SIGNAL NAME | PIN NUMBER | SIGNAL NAME | PIN NUMBER |
---|---|---|---|---|---|---|---|
A0 | J2 | D0 | G12 | DVDD | M1 | R/W | L4 |
A1 | K2 | D1 | G10 | N1 | RDY | M5 | |
A2 | K1 | D2 | F13 | N4 | RESET | B7 | |
A3 | J4 | D3 | G11 | N7 | RSV0 | B4 | |
A4 | H4 | D4 | H10 | M8 | RSV1 | D5 | |
A5 | H3 | D5 | H13 | N12 | SHZ | D7 | |
A6 | H1 | D6 | H12 | L13 | STRB | M4 | |
A7 | G4 | D7 | J10 | H11 | TCK | F10 | |
A8 | G1 | D8 | J11 | F11 | TCLK0 | C10 | |
A9 | G2 | D9 | J12 | B12 | TCLK1 | A11 | |
A10 | F3 | D10 | K13 | A10 | TDI | E11 | |
A11 | F4 | D11 | K12 | A6 | TDO | D13 | |
A12 | F2 | D12 | K10 | A1 | TMS | E10 | |
A13 | E1 | D13 | M13 | DX0 | A12 | TRST | C13 |
A14 | E2 | D14 | L11 | EDGEMODE | A7 | VSS | B1 |
A15 | E4 | D15 | L12 | EMU0 | F12 | D1 | |
A16 | C1 | D16 | M12 | EMU1 | E12 | G3 | |
A17 | C2 | D17 | L10 | EXTCLK | C6 | J1 | |
A18 | D3 | D18 | K9 | FSR0 | C12 | L2 | |
A19 | C3 | D19 | N11 | FSX | D10 | M3 | |
A20 | B2 | D20 | M11 | H1 | L3 | M6 | |
A21 | D4 | D21 | M10 | H3 | N2 | L7 | |
A22 | A2 | D22 | K8 | HOLD | N5 | N10 | |
A23 | B3 | D23 | N9 | HOLDA | K5 | N13 | |
CLKMD0 | C5 | D24 | M9 | IACK | K4 | K11 | |
CLKMD1 | B5 | D25 | L8 | INT0 | C8 | G13 | |
CLKR0 | B13 | D26 | N8 | INT1 | B9 | E13 | |
CLKX0 | B11 | D27 | M7 | INT2 | D8 | A13 | |
CVDD | E3 | D28 | K7 | INT3 | A9 | C11 | |
J3 | D29 | L6 | MCBL/MP | B8 | C9 | ||
L5 | D30 | N6 | PAGE0 | M2 | C7 | ||
L9 | D31 | K6 | PAGE1 | N3 | C4 | ||
J13 | DR0 | D11 | PAGE2 | L1 | XF0 | B10 | |
D12 | DVDD | D2 | PAGE3 | K3 | XF1 | D9 | |
A8 | F1 | PLLVDD(2) | A5 | XIN | B6 | ||
A3 | H2 | PLLVSS(2) | A4 | XOUT | D6 |
PIN | TYPE(1) | DESCRIPTION | CONDITIONS WHEN SIGNAL IS Z TYPE(2) | |||
---|---|---|---|---|---|---|
NAME | QTY | |||||
PRIMARY-BUS INTERFACE | ||||||
D31- D0 | 32 | I/O/Z | 32-bit data port | S | H | R |
Data port bus keepers. (See Figure 30) | S | |||||
A23- A0 | 24 | O/Z | 24-bit address port | S | H | R |
R/W | 1 | O/Z | Read/write. R/W is high when a read is performed and low when a write is performed over the parallel interface. | S | H | R |
STRB | 1 | O/Z | Strobe. For all external-accesses | S | H | |
PAGE0 to PAGE3 | 1 | O/Z | Page strobes. Four decoded page strobes for external access | S | H | R |
RDY | 1 | I | Ready. RDY indicates that the external device is prepared for a transaction completion. | |||
HOLD | 1 | I | Hold. When HOLD is a logic low, any ongoing transaction is completed. A23 to A0, D31 to D0, STRB, and R/W are placed in the high-impedance state and all transactions over the primary-bus interface are held until HOLD becomes a logic high or until the NOHOLD bit of the primary-bus-control register is set. | |||
HOLDA | 1 | O/Z | Hold acknowledge. HOLDA is generated in response to a logic-low on HOLD. HOLDA indicates that A23 to A0, D31 to D0, STRB, and R/W are in the high-impedance state and that all transactions over the bus are held. HOLDA is high in response to a logic-high of HOLD or the NOHOLD bit of the primary-bus-control register is set. | S | ||
CONTROL SIGNALS | ||||||
RESET | 1 | I | Reset. When RESET is a logic low, the device is in the reset condition. When RESET becomes a logic high, execution begins from the location specified by the reset vector. | |||
EDGEMODE | 1 | I | Edge mode. Enables interrupt edge mode detection. | |||
INT3 to INT0 | 4 | I | External interrupts | |||
IACK | 1 | O/Z | Internal acknowledge. IACK is generated by the IACK instruction. IACK can be used to indicate when a section of code is being executed. | S | ||
MCBL/MP | 1 | I | Microcomputer bootloader/microprocessor mode-select | |||
SHZ | 1 | I | Shutdown high impedance. When active, SHZ places all pins in the high-impedance state. SHZ can be used for board-level testing or to ensure that no dual-drive conditions occur. CAUTION: A low on SHZ corrupts the device memory and register contents. Reset the device with SHZ high to restore it to a known operating condition. |
|||
XF1, XF0 | 2 | I/O/Z | External flags. XF1 and XF0 are used as general-purpose I/Os or to support interlocked processor instruction. | S | R | |
SERIAL PORT 0 SIGNALS | ||||||
CLKR0 | 1 | I/O/Z | Serial port 0 receive clock. CLKR0 is the serial shift clock for the serial port 0 receiver. | S | R | |
CLKX0 | 1 | I/O/Z | Serial port 0 transmit clock. CLKX0 is the serial shift clock for the serial port 0 transmitter. | S | R | |
DR0 | 1 | I/O/Z | Data-receive. Serial port 0 receives serial data on DR0. | S | R | |
DX0 | 1 | I/O/Z | Data-transmit output. Serial port 0 transmits serial data on DX0. | S | R | |
FSR0 | 1 | I/O/Z | Frame-synchronization pulse for receive. The FSR0 pulse initiates the data-receive process using DR0. | S | R | |
FSX0 | 1 | I/O/Z | Frame-synchronization pulse for transmit. The FSX0 pulse initiates the data-transmit process using DX0. | S | R | |
TIMER SIGNALS | ||||||
TCLK0 | 1 | I/O/Z | Timer clock 0. As an input, TCLK0 is used by timer 0 to count external pulses. As an output, TCLK0 outputs pulses generated by timer 0. | S | R | |
TCLK1 | 1 | I/O/Z | Timer clock 1. As an input, TCLK1 is used by timer 1 to count external pulses. As an output, TCLK1 outputs pulses generated by timer 1. | S | R | |
SUPPLY AND OSCILLATOR SIGNALS | ||||||
H1 | 1 | O/Z | External H1 clock | S | ||
H3 | 1 | O/Z | External H3 clock | S | ||
CVDD | 8 | I | +VDD. Dedicated 1.8-V power supply for the core CPU. All must be connected to a common supply plane.(3) | |||
DVDD | 16 | I | +VDD. Dedicated 3.3-V power supply for the I/O pins. All must be connected to a common supply plane.(3) | |||
VSS | 18 | I | Ground. All grounds must be connected to a common ground plane. | |||
PLLVDD | 1 | I | Internally isolated PLL supply. Connect to CVDD (1.8 V) | |||
PLLVSS | 1 | I | Internally isolated PLL ground. Connect to VSS | |||
EXTCLK | 1 | I | External clock. Logic level compatible clock input. If the XIN/XOUT oscillator is used, tie this pin to ground. | |||
XOUT | 1 | O | Clock out. Output from the internal-crystal oscillator. If a crystal is not used, leave XOUT unconnected. | |||
XIN | 1 | I | Clock in. Internal-oscillator input from a crystal. If EXTCLK is used, tie this pin to ground. | |||
CLKMD0, CLKMD1 | 2 | I | Clock mode select pins | |||
RSV0 to RSV1 | 2 | I | Reserved. Use individual pullups to DVDD. | |||
JTAG EMULATION | ||||||
EMU1 to EMU0 | 2 | I/O | Emulation pins 0 and 1, use individual pullups to DVDD | |||
TDI | 1 | I | Test data input | |||
TDO | 1 | O | Test data output | |||
TCK | 1 | I | Test clock | |||
TMS | 1 | I | Test mode select | |||
TRST | 1 | I | Test reset |