SCDS411D July 2019 – October 2022 SN3257-Q1
PRODUCTION DATA
The SN3257-Q1 operates across a wide
supply 1.5 V to 5.5 V and operating
temperature range
(–40°C to +125°C). The SN3257-Q1
supports a number of features that improve system
performance such as 1.8 V logic compatibility, supports input voltages beyond supply,
Fail-Safe Logic, and Powered-off Protetion
up to 3.6 V. These features reduce system
complexity, board size, and overall system
cost.