SCDS411D July 2019 – October 2022 SN3257-Q1
PRODUCTION DATA
Crosstalk is defined as the ratio of the signal at the drain pin (Dx) of a different channel, when a signal is applied at the source pin (Sx) of an on-channel. The characteristic impedance, Z0, for the measurement is 50 Ω. Figure 7-14 shows the setup used to measure, and the equation used to compute crosstalk.